The GEMÜ 102 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.
- Good cleanability
- Hermetic separation between medium and actuator
- The solenoid can be replaced without removing the valve body from the piping
- Connection: Solvent cement socket; Threaded socket
- Actuator: Electromagnetic
- Seal material
- Body material: PVC-U; PVDF
- Conformities: EAC; Machinery Directive; Pressure Equipment Directive; UL
- Max. operating pressure: 4 bar
- Max. media temperature: 100 ° C
- Min. media temperature: -20 ° C
- Nominal sizes: DN 6; DN 8 (1/4''); DN 10 (3/8'')