This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ Code 5E

PTFE/EPDM diaphragm

  • Description
  • Features
  • Technical specifications

The GEMÜ PTFE/EPDM diaphragm code 5E consists of a PTFE face and an EPDM back, which are joined by a flexible connection. The two-piece diaphragm combines all the advantages of PTFE with the flexibility of an elastomer diaphragm in one product. In order to optimize the entire system, both the PTFE face and the diaphragm back are compounded for GEMÜ and manufactured within the GEMÜ Group. The diaphragm complies with FDA, USP Class VI and EMA/410/01 Revision 3 regulations.

  • Insensitive also at higher temperatures
  • High chemical resistance due to PTFE face
  • Simple installation is facilitated by a threaded pin that is sintered into place
  • Seal material
  • Conformities: BSE/TSE; EC regulation 10/2011; EC regulation 1935/2004; EHEDG; FDA; USP
  • Max. media temperature: 100 ° C
  • Min. media temperature: -10 ° C
  • Sterilisation temperature: max. 150 °C

Product video

Diaphragm replacement for GEMÜ 650 with diaphragm code 5E

07:08 min
63 Views
Online since 04.04.2018

Product news

09.04.2018

New tutorials on replacing two-piece diaphragms

The GEMÜ training team has already published a number of videos in recent years on specific content such as replacing wearing parts.