Manually operated diaphragm valve
Connection
Spigot
Actuator
Manual
Body material
1.4435, block material
Max. operating pressure
10 bar
Max. media temperature
100 ° C
Min. media temperature
-10 ° C
Nominal sizes
DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2'')
Sterilisation temperature
max. 150 °C
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"}],"ANTRIEBSART":[{"i":5,"v":"Manual"}],"ATEX":[{"i":"2","v":"true"}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1243,"v":"1.4435, block material"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":66,"v":"DN 20 (3\/4'')"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}
Pneumatically operated diaphragm valve
Connection
Clamp; Flange; Spigot; Threaded connection; Threaded socket
Actuator
Pneumatic
Body material
1.4408, investment casting; 1.4435 (316L), forged body material; 1.4435, investment casting material; 1.4539
Max. operating pressure
10 bar
Max. media temperature
100 ° C
Min. media temperature
-10 ° C
Nominal sizes
DN 4; DN 6; DN 8 (1/4''); DN 10 (3/8''); DN 12; DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4'')
Sterilisation temperature
max. 150 °C
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":11,"v":"Threaded socket"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":14,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, investment casting"},{"i":1244,"v":"1.4435 (316L), forged body material"},{"i":1245,"v":"1.4435, investment casting material"},{"i":1306,"v":"1.4539"}],"KONFORMITAET":[{"i":2,"v":"TA Luft (German Clean Air Act)"},{"i":3,"v":"Oxygen"},{"i":4,"v":"BSE\/TSE"},{"i":5,"v":"3A"},{"i":12,"v":"USP"},{"i":15,"v":"Machinery Directive"},{"i":16,"v":"Pressure Equipment Directive"},{"i":19,"v":"Reg. (EU) No. 10\/2011"},{"i":20,"v":"Regulation (EC) No. 1935\/2004"},{"i":21,"v":"CE"},{"i":25,"v":"FDA"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"},{"i":33,"v":"SIL"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":49,"v":"DN 12"},{"i":53,"v":"DN 100 (4'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":58,"v":"DN 4"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}
Manually operated diaphragm valve
Connection
Clamp; Spigot; Threaded connection
Actuator
Manual
Body material
1.4435 (316L), forged body material; 1.4435, block material; 1.4435, investment casting material
Max. operating pressure
8 bar
Max. media temperature
100 ° C
Min. media temperature
-10 ° C
Nominal sizes
DN 8 (1/4''); DN 10 (3/8''); DN 25 (1'')
Sterilisation temperature
max. 150 °C
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":10,"v":"Threaded connection"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":5,"v":"Manual"}],"ATEX":[{"i":"2","v":"true"}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1243,"v":"1.4435, block material"},{"i":1244,"v":"1.4435 (316L), forged body material"},{"i":1245,"v":"1.4435, investment casting material"}],"KONFORMITAET":[{"i":25,"v":"FDA"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"}],"MAX_BETRIEBSDRUCK":[{"i":8,"v":"8"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-10,"v":"-10"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"STERILISATIONSTEMPERATUR":[{"i":"max. 150 \u00b0C","v":"max. 150 \u00b0C"}]}