GEMÜ 600HP

Pneumatically operated diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 600 HP 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. A stroke limiter, a manual override and an optical position indicator are integrated as standard.

  • High flow rates
  • Minimal deadleg
  • Optional flow direction and installation position
  • Due to its design particularly suitable for polishing agents and slurries
  • Extensive range of accessories
  • Media temperature: 0 to 90 °C
  • Ambient temperature*: 0 to 60 °C
  • Operating pressure*: 0 to 6 bar
  • Nominal sizes*: DN 40 to 50
  • Body configurations: 2/2-way body
  • Connection types: Spigot
  • Connection standards: DIN
  • Body materials: Inliner PFA / Outliner PVDF
  • Body lining:
  • Diaphragm materials: PTFE/EPDM
  • Conformities*: EAC | FDA