The GEMÜ 600 and GEMÜ 630 2/2-way diaphragm valves have a low maintenance plastic piston actuator and are pneumatically operated. An integral optical position indicator is standard. GEMÜ 600 (DN 25 - 50) is also equipped with a stroke limiter. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
- Variable spring set for operating pressures up to 10 bar upstream and downstream
- Mounting plates for height compensation of differing body dimensions and nominal sizes available
- Actuator top rotatable 4 x 90°(diaphragm size 25 - 50)
- Extensive range of accessories
- Connection: Flare; Solvent cement socket; Spigot; Threaded socket; Union end
- Actuator: Pneumatic
- Body material: ABS; Inliner PP-H, grey / outliner PP, reinforced; PP (GF); PP-H; PVC-U; PVDF
- Conformities: EAC; FDA
- Max. operating pressure: 6 bar
- Max. media temperature: 80 ° C
- Min. media temperature: -20 ° C
- Nominal sizes: DN 12; DN 15 (1/2''); DN 20 (3/4'')
- Control valve
Fitting Accessories
Product video
How diaphragm valves with plastic valve bodies work
00:44 min
467 Views
Online since 16.09.2015