GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 635

Pneumatically operated diaphragm valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 635 2/2-way diaphragm valve has a low maintenance plastic piston actuator and is pneumatically operated. An integral optical position indicator is standard. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.

  • Compact design
  • Extensive range of accessories
  • ATEX
  • Explosion protection
  • Max. operating pressure: 10 bar
  • Max. media temperature: 80 ° C
  • Min. media temperature: -10 ° C

Fitting Accessories

Product video

Manufacturing and servicing expertise: GEMÜ diaphragms - Changing DN15-DN300 diaphragms

10:41 min
1455 Views
Online since 16.09.2015