This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ 677HP

Manually operated diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 677 HPW 2/2-way diaphragm valve has a low maintenance plastic handwheel and is manually operated. An integral optical position indicator is standard.

  • High flow rates
  • Minimal deadleg
  • Optional flow direction and installation position
  • Due to its design particularly suitable for polishing agents and slurries
  • Extensive range of accessories
  • Connection: Butt weld spigot
  • Actuator: Manual
  • Actuator movement: Linear actuator
  • Body material: ; PVDF
  • Conformities
  • Max. operating pressure: 10 bar
  • Max. media temperature: 80 ° C
  • Min. media temperature: -20 ° C
  • Nominal sizes: DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4'')
Ultra purification of high purity water / Polisher and distribution

Product applications

Ultra purification of high purity water / Polisher and distribution

The quality of the high purity water used in the production facilities of a research laboratory where special wafers and test wafers are produced is of paramount importance. The water required is used in the most varied steps of wafer production. The quality of usual high purity water is not sufficient for these special application criteria with regard to particles and harmful ions. As the number of the residual molecules contained in the medium can be too high, the purified water has to be further purified.

Product news

11.12.2017

Even at high temperatures and under compressive stress

Thanks to making consistent improvements to processes and investments in state-of-the-art manufacturing technologies, valve specialist GEMÜ can offer its customers plastic diaphragm valves with a significantly higher pressure-temperature rating.