GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ SUMONDO

  • Description
  • Features
  • Technical specifications

The GEMÜ SUMONDO single-use diaphragm valve consists of a diaphragm valve body and a manual or pneumatic operator. The single-use diaphragm valve body has an internally welded diaphragm. The single-use diaphragm valve body is fastened to the operator using a clamp. The valve body and the operator are locked using a defined closing and opening procedure. After use, the single-use diaphragm valve body and its diaphragm can be removed from the operator and disposed of. The operator can be used multiple times and remains in the plant.

  • Tried and tested actuator design
  • Impact resistant, corrosion resistant
  • The diaphragm valve body meets the purity requirements of the pharmaceutical industry (USP 85, 788, 790)
  • Integral optical position indicator
  • Validation Guide on request
  • Gamma-sterilizable valve body
  • Connection: Clamp; Hose barb
  • Actuator: Pneumatic
  • Actuator movement: Linear actuator
  • Body material: PP-R natural
  • Max. operating pressure: 4; 9 bar
  • Max. media temperature: 40 ° C
  • Min. media temperature: 5 ° C
  • Nominal sizes: DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')
  • Control valve

Product video

Reliable also with manual operator: GEMÜ SUMONDO

01:26 min
718 Views
Online since 23.08.2016

Product news

20.11.2017

Single-use diaphragm valve with autoclavable manual actuator

The single-use diaphragm valve SUMONDO is now also available with an autoclavable manual actuator.

Product news

03.07.2017

Single-use diaphragm valve established on the market

world's first controllable single-use diaphragm valve – GEMÜ SUMONDO