This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ 538

Motorized globe valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 538 2/2-way globe valve has a motorized actuator with a plastic housing. The motor is designed for DC and AC operating voltages. The integrated gear translates the rotary motor movement into a linear movement. The actuator is available as an on/off version or with an integrated positioner and additional process controller. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.

  • Adjustable display
  • Extensive integrated diagnostic functions
  • Simple commissioning and versatile operating facilities- Fascia keys- PC connection with Internet browser MS® Internet Explorer- Fieldbus interfaces e.g. Profibus DP- e.sy-com interface for connecting a Bluetooth module or industrial modem to enable access via PDA or PC
  • Connection: Flange
  • Actuator: Motorized
  • Body material: 1.4408, cast stainless steel; EN-GJS-400-18-LT
  • Conformities: ; Oxygen
  • Max. operating pressure: 25 bar
  • Max. media temperature: 180 ° C
  • Min. media temperature: -10 ° C
  • Nominal sizes: DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4'')
  • Control valve

Product video

How globe valves work

00:37 min
52 Views
Online since 16.09.2015

Product news

05.02.2016

Range expanded to satisfy increasing demands

Ingelfingen-based valve specialist GEMÜ has responded to continually increasing demands.