This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ PPF

Multifunction adapter

  • Description
  • Features
  • Technical specifications

With the GEMÜ PPF multifunction adapter, the penetration of foreign particles during the installation of diaphragm valves can be prevented. Immediately following disassembly of the actuator and diaphragm, the adapter is mounted on the valve body, thereby offering protection for the valve seat. After the multifunction adapter has been mounted, this can be used as a weld gas pipeline for welding the body onto the piping. The subsequent introduction or conveying of the passivation media for surface corrosion protection can also be performed using GEMÜ PPF. The adapter can also be used for endoscopic examination of the weld seams. In this process, the camera is introduced into the piping system via the PPF connections.

  • Protection of the valve seat in diaphragm valves
  • Suitable for a weld gas pipeline
  • No contamination of the plant by adhesive residues (as in conventional seat masking by welding)
  • Suitable for passivation and pipe flushing
  • Connection facility for performing pressure tests
  • Flushing with full flow capability (no sediments in the valve)
  • Re-usable
  • Seal material
  • Body material: 1.4435, investment casting
  • Conformities: FDA; USP
  • Max. operating pressure: 16 bar
  • Max. media temperature: 100 ° C
  • Min. media temperature: -10 ° C