710 40D78 5143 1

Ball valve, pneum. 2/2-way

Item number: 88583555
Description
Type 710 Ball valve, plastic, pneumatically operated
DN 40 DN 40
Body configuration D 2/2-way body
Connection type 78 Union ends with DIN insert (for IR butt welding)
Ball valve material 5 PP-H, grey
Liner material 14 EPDM
Control function 3 Double acting (DA)
Actuator version 1 GEMÜ actuator, pneumatic, size 1, piston diameter 70 mm

The 2/2 and/or 3/2-way GEMÜ 710 plastic ball valve has a pneumatic actuator, which can either be made from aluminium or plastic. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.

  • High flow rates
  • Choice of various body materials and connection types
  • 2/2 and 3/2-way versions available
  • Optionally available with control ball