675 50D 883560 2

Diaphragm valve, manual

Item number: 88929490
Description
Type 675 Diaphragm valve, manually operated, metal handwheel, metal distance piece, optical position indicator
DN 50 DN 50
Body configuration D 2/2-way body
Connection type 8 Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material 83 EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
Diaphragm material 56 PTFE/FKM
Control function 0 manually operated
Actuator version 2 Actuator size 2
Diaphragm size 50 Diaphragm size 50

The GEMÜ 675 2/2-way diaphragm valve has a metal handwheel and is manually operated. An integral optical position indicator is standard.

  • Suitable for particulate and abrasive media
  • Various lining materials are available for a wide range of media
  • Standard integral optical position indicator