GEMÜ Control valves: Diaphragm valves

GEMÜ Control valves: Diaphragm valves

GEMÜ 605
605
  • Media temperature :-10 to 100 °C
  • Sterilization temperature:max. 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 8 bar
  • Nominal sizes:DN 4 to 15
  • Body configurations:2/2-way body | T body | Tank valve body
  • Connection types:Clamp | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material
  • Diaphragm materials:EPDM | PTFE/EPDM | PTFE/FKM
  • Conformities:3A | CRN | EAC | FDA | Functional safety | Oxygen | TA Luft (German Clean Air Act)
GEMÜ 610
610
  • Media temperature :-10 to 80 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 12 to 20
  • Body configurations:2/2-way body
  • Connection types:Flare | Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:BS | DIN | ISO
  • Body materials:PP, reinforced | PP-H, natural | PVC-U, grey | PVDF
  • Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
  • Conformities:EAC | EHEDG | FDA | NSF
GEMÜ 615
615
  • Media temperature :-10 to 80 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 10 to 20
  • Body configurations:2/2-way body
  • Connection types:Clamp | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | JIS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW617N, brass
  • Diaphragm materials:EPDM | PTFE/EPDM | PTFE/FKM
  • Conformities:Belgaqua | CRN | EAC | FDA | Oxygen | TA Luft (German Clean Air Act)
GEMÜ 616
616
  • Media temperature :-10 to 100 °C
  • Sterilization temperature:max. 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 4 to 20
  • Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
  • Connection types:Clamp | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (316L), investment casting material | 1.4435 (BN2), forged material | 1.4539 (904L), forged material
  • Diaphragm materials:EPDM | FKM | PTFE/EPDM
  • Conformities:BSE/TSE | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
GEMÜ 620
620
  • Media temperature :0 to 100 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 15 to 150
  • Body configurations:2/2-way body
  • Connection types:Flange | Threaded connection
  • Connection standards:ANSI | BS | EN | ISO
  • Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT (GGG 40.3), PFA lined | EN-GJS-400-18-LT (GGG 40.3), PP lined | EN-GJS-400-18-LT, hard rubber lined | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material, PFA lined | EN-GJS-500-7, ductile iron material, PP lined
  • Body lining:Hard rubber | PFA | PP
  • Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM | PTFE/FKM | PTFE/PVDF/EPDM
  • Conformities:CRN | EAC | FDA | TA Luft (German Clean Air Act)
GEMÜ 625
625
  • Media temperature :-10 to 100 °C
  • Sterilization temperature:max. 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 10 to 20
  • Body configurations:2/2-way body | Tank valve body | T-body
  • Connection types:Clamp | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material
  • Diaphragm materials:EPDM | FKM | PTFE/EPDM
  • Conformities:3A | CRN | EAC | FDA | Functional safety | TA Luft (German Clean Air Act)
GEMÜ 639
639
  • Media temperature:-10 to 100 °C
  • Sterilization temperature:max. 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 4 to 40
  • Body configurations:2/2-way body | i-body | Multi-port body | Tank valve body | T-body | Welding configuration
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW614N, brass | CW617N, brass | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
  • Body lining:Hard rubber | PFA | PP
  • Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM
  • Supply voltage:24 V DC
  • Actuating speed:max. 3 mm/s
  • Protection class:IP 65
  • Conformities:Belgaqua | BSE/TSE | EAC | EHEDG | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
GEMÜ 649
649
  • Media temperature:-10 to 100 °C
  • Sterilization temperature:max. 150 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 10 to 65
  • Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW614N, brass | CW617N, brass | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
  • Body lining:Hard rubber | PFA | PP
  • Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM
  • Supply voltage:24 V DC
  • Actuating speed:max. 6 mm/s
  • Protection class:IP 65
  • Conformities:Belgaqua | BSE/TSE | EAC | EHEDG | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
GEMÜ 650
650
  • Media temperature :-20 to 130 °C
  • Sterilization temperature:max. 150 °C
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 4 to 150
  • Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), block material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material
  • Diaphragm materials:EPDM | PTFE/EPDM | PTFE/PVDF/EPDM
  • Conformities:3A | BSE/TSE | CRN | EAC | EHEDG | FDA | Functional safety | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
GEMÜ 651
651
  • Media temperature :-10 to 100 °C
  • Sterilization temperature:Max. 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 4 to 25
  • Body configurations:2/2-way body | i-body | Multi-port body | T body | Tank valve body | Welding configuration
  • Connection types:Clamp | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material
  • Diaphragm materials:EPDM | PTFE/EPDM
  • Conformities:BSE/TSE | CRN | EAC | EHEDG | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
GEMÜ 687
687
  • Media temperature:-10 to 100 °C
  • Sterilization temperature:max. 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 10 to 100
  • Body configurations:2/2-way body | T body | Tank valve body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435, investment casting material | EN-GJS-400-18-LT (GGG 40.3), PFA lined | EN-GJS-400-18-LT (GGG 40.3), PP lined | EN-GJS-400-18-LT, hard rubber lined
  • Body lining:Hard rubber | PFA | PP
  • Diaphragm materials:EPDM | FKM | PTFE
  • Conformities:3A | Belgaqua | CRN | EAC | FDA | Functional safety | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
GEMÜ 695
695
  • Media temperature :-10 to 80 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 15 to 65
  • Body configurations:2/2-way body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
  • Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM | PTFE/FKM
  • Conformities:Belgaqua | EAC | FDA | Oxygen | TA Luft (German Clean Air Act)
GEMÜ C60
C60
  • Media temperature :-10 to 150 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 4 to 50
  • Body configurations:2/2-way body | T body | V valve body
  • Connection types:Flare | Flare SpaceSaver | PrimeLock® | PrimeLock® SpaceSaver | Spigot | Super 300 Type Pillar® SpaceSaver | Union end
  • Connection standards:DIN
  • Body materials:PFA | PP-H, grey | PP-H, natural | PVDF
  • Diaphragm materials:PTFE/EPDM
  • Conformities:EAC | FDA | TA Luft (German Clean Air Act)
GEMÜ R639
R639
  • Media temperature:-10 to 80 °C
  • Ambient temperature:0 to 50 °C
  • Operating pressure :0 to 8 bar
  • Nominal sizes:DN 12 to 50
  • Body configurations:2/2-way body
  • Connection types:Flange | Flare | Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:BS | DIN | ISO | JIS
  • Body materials:ABS | Inliner PP-H, grey / outliner PP, reinforced | Inliner PVDF / outliner PP, reinforced | Inliner PVDF/outliner PP, reinforced | PP, reinforced | PP-H, natural | PVC-U, grey | PVDF
  • Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
  • Supply voltage:24 V DC
  • Actuating speed:max. 3 mm/s
  • Protection class:IP 65
  • Conformities:EAC | FDA
GEMÜ R649
R649
  • Media temperature:-10 to 80 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 12 to 65
  • Body configurations:2/2-way body
  • Connection types:Flange | Flare | Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:ANSI | BS | DIN | EN | ISO | JIS
  • Body materials:ABS | Inliner PP-H, grey / outliner PP, reinforced | Inliner PVDF/outliner PP, reinforced | PP, reinforced | PP-H, natural | PVC-U | PVDF
  • Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
  • Supply voltage:24 V DC
  • Actuating speed:max. 6 mm/s
  • Protection class:IP 65
  • Conformities:EAC | FDA | NSF
GEMÜ R690
R690
  • Media temperature :-10 to 80 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 15 to 100
  • Body configurations:2/2-way body
  • Connection types:Flange | Spigot | Union end
  • Connection standards:ANSI | ASTM | BS | DIN | EN | ISO | JIS
  • Body materials:ABS | Inliner PP-H, grey / outliner PP, reinforced | Inliner PVDF/outliner PP, reinforced | PP, reinforced | PVC-U, grey | PVDF
  • Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
  • Conformities:EAC | FDA | NSF