Type
Filter
549: Angle seat globe valve, electrically operated, electro-mechanical hollow shaft actuator, eSyDrive
DN
Filter
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
9: Threaded spigot DIN ISO 228
10: Flanges EN 1092 / PN25 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
16: Spigot DIN EN 10357 series B (edition 2014; formerly DIN 11850 series 1)
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigot SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
82: Clamp DIN 32676 series B, face-to-face dimension FTF EN 558 series 1
86: Clamp DIN 32676 series A, face-to-face dimension FTF EN 558 series 1
88: Clamp ASME BPE for pipe ASME BPE, face-to-face dimension FTF EN 558, series 1
3C: Threaded socket Rc ISO 7-1, EN 10226-2, JIS B 0203, BS 21, end-to-end dimension ETE DIN 3202-4 series M8
3D: Threaded socket NPT, end-to-end dimension ETE DIN 3202-4 series M8
Valve body material
Filter
34: 1.4435, investment casting
37: 1.4408, investment casting
C2: 1.4435, investment casting
Seat seal
Filter
5: PTFE
10: 1.4404
5G: PTFE, glass fibre reinforced
Voltage / Frequency
Filter
C1: 24 V DC
Control module
Filter
L0: OPEN/CLOSE, positioner and process controller
Regulating cone
Filter
OHNE: None
RA204: 0,1 m³/h - linear with red. seat
RA407: 0,1 m³/h - mod.EQ with red. seat
RA408: 0,16 m³/h - mod.EQ with red. seat
RB210: 0,16 m³/h - linear with red. seat
RB211: 0,25 m³/h - linear with red. seat
RB212: 0,4 m³/h - linear with red. seat
RB407: 0,25 m³/h - mod.EQ with red. seat
RB408: 0,4 m³/h - mod.EQ with red. seat
RC207: 0,63 m³/h - linear with red. seat
RC208: 1 m³/h - linear with red. seat
RC408: 0,63 m³/h - mod.EQ with red. seat
RC409: 1 m³/h - mod.EQ with red. seat
RD209: 1,6 m³/h - linear with red. seat
RD210: 1,6 m³/h - linear with red. seat
RD409: 1,6 m³/h - mod.EQ with red. seat
RD410: 1,6 m³/h - mod.EQ with red. seat
RE210: 2,5 m³/h - linear with red. seat
RE211: 2,5 m³/h - linear with red. seat
RE212: 2,5 m³/h - linear with red. seat
RE410: 2,5 m³/h - mod.EQ with red. seat
RE411: 2,5 m³/h - mod.EQ with red. seat
RE412: 2,5 m³/h - mod.EQ with red. seat
RF212: 4 m³/h - linear with red. seat
RF213: 4 m³/h - linear with red. seat
RF214: 4 m³/h - linear with red. seat
RF412: 4 m³/h - mod.EQ with red. seat
RF413: 4 m³/h - mod.EQ with red. seat
RF414: 4 m³/h - mod.EQ with red. seat
RG213: 6,3 m³/h - linear with red. seat
RG214: 6,3 m³/h - linear with red. seat
RG215: 6,3 m³/h - linear with red. seat
RG216: 6,3 m³/h - linear with red. seat
RG413: 6,3 m³/h - mod.EQ with red. seat
RG414: 6,3 m³/h - mod.EQ with red. seat
RG415: 6,3 m³/h - mod.EQ with red. seat
RG416: 6,3 m³/h - mod.EQ with red. seat
RH213: 10 m³/h - linear with red. seat
RH214: 10 m³/h - linear with red. seat
RH215: 10 m³/h - linear with red. seat
RH216: 10 m³/h - linear with red. seat
RH413: 10 m³/h - mod.EQ with red. seat
RH414: 10 m³/h - mod.EQ with red. seat
RH415: 10 m³/h - mod.EQ with red. seat
RH416: 10 m³/h - mod.EQ with red. seat
RJ210: 16 m³/h - linear with red. seat
RJ211: 16 m³/h - linear with red. seat
RJ212: 16 m³/h - linear with red. seat
RJ410: 16 m³/h - mod.EQ with red. seat
RJ411: 16 m³/h - mod.EQ with red. seat
RJ412: 16 m³/h - mod.EQ with red. seat
RK207: 25 m³/h - linear with red. seat
RK208: 25 m³/h - linear with red. seat
RK407: 25 m³/h - mod.EQ with red. seat
RK408: 25 m³/h - mod.EQ with red. seat
RM204: 40 m³/h - linear with red. seat
RM404: 40 m³/h - mod.EQ with red. seat
RS905: 38 m³/h - linear
RS906: 60 m³/h - linear
RS915: 38 m³/h - mod.EQ
RS916: 60 m³/h - mod.EQ
RS917: 60 m³/h - mod.EQ
RS918: 80 m³/h - mod.EQ
RS920: 5 m³/h - linear
RS921: 10 m³/h - linear
RS922: 15 m³/h - linear
RS923: 15 m³/h - linear
RS924: 24 m³/h - linear
RS925: 38 m³/h - linear
RS926: 50 m³/h - linear
RS930: 5 m³/h - mod.EQ
RS931: 10 m³/h - mod.EQ
RS932: 15 m³/h - mod.EQ
RS933: 15 m³/h - mod.EQ
RS934: 24 m³/h - mod.EQ
RS935: 38 m³/h - mod.EQ
RS936: 50 m³/h - mod.EQ
RS937: 60 m³/h - mod.EQ
RS938: 80 m³/h - mod.EQ
RS945: 35,6 m³/h - linear
RS946: 58 m³/h - linear
RS955: 35,6 m³/h - mod.EQ
RS956: 58 m³/h - mod.EQ
RS957: 60 m³/h - mod.EQ
RS958: 80 m³/h - mod.EQ
RS961: 2,7 m³/h - linear
RS962: 6,3 m³/h - linear
RS963: 13,3 m³/h - linear
RS964: 13,3 m³/h - linear
RS965: 35,6 m³/h - linear
RS966: 50 m³/h - linear
RS971: 2,7 m³/h - mod.EQ
RS972: 6,3 m³/h - mod.EQ
RS973: 13,3 m³/h - mod.EQ
RS974: 13,3 m³/h - mod.EQ
RS975: 35,6 m³/h - mod.EQ
RS976: 50 m³/h - mod.EQ
RS977: 60 m³/h - mod.EQ
RS978: 80 m³/h - mod.EQ
RS979: 60 m³/h - mod.EQ
RS980: 80 m³/h - mod.EQ
RS981: 60 m³/h - mod.EQ
RS982: 80 m³/h - mod.EQ
Execution type
Filter
OHNE: None
1904: Internal <= Ra 0.8 µm mechanically polished, external surface electrolytically gloss polished
1909: Internal <= Ra 0.4 µm mechanically polished, external surface electrolytically gloss polished
Actuator version
Filter
0A: Actuator size 0
1A: Actuator size 1
2A: Actuator size 2
3A: Actuator size 3
Special version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability