Type
Filter
C67: Diaphragm valve, manually operated, plastic handwheel, seal adjuster
Position of space saver
Filter
OHNE
K: Flare connection at position X, butt weld spigot at position Z
S: Space saver for X+ Z position
Y: Space saver for Y position
Z: Space saver for Z position
Connection size
Filter
4: 1/4", international code: 4
6: 3/8", international code: 6
8: 1/2", international code: 8
12: 3/4", international code: 12
16: 1", international code: 16
20: 1 1/4", international code: 20
24: 1 1/2", international code: 24
32: 2", Code International: 32
Body configuration
Filter
D: 2/2-way body
T: T body
V: Multi-port body V-form
Connection type
Filter
30: Spigots - inch, for welding or solvent cementing, dependent on body material
73: Flare connection with CPFA union nut
74: Flare connection LQ3 with union nut PFA
75: Flare connection with PVDF union nut
77: Flare connection with PFA union nut
79: Super 300 type Pillar connection
NX: Nexus Connect connection with PFA union nut
PL: PrimeLock connection
T3: Tube spigot
Valve body material
Filter
30: PFA, perfluoroalkoxy
R5: PP-R, natural
Diaphragm material
Filter
54: PTFE/EPDM one-piece
5M: PTFE/EPDM two-piece
Control function
Filter
0: Manually operated
A: Manually operated, normally closed
B: Manually operated, normally open
C: Manually operated, double acting
Actuator version
Filter
1: Actuator size 1
2: Actuator size 2
3: Actuator size 3
4: Actuator size 4
1E: Operator size 1, with ECTFE union nut
2 F: Actuator size 2 High Flow
2EF: Actuator size 2 High Flow, with ECTFE union nut
2E: Actuator size 2, with ECTFE union nut
3 F: Actuator size 3 High Flow
3EF: Actuator size 3 High Flow, with ECTFE union nut
3E: Actuator size 3, with ECTFE union nut
Position of space saver-2
Filter
OHNE
S: Space saver for X+ Z position
X: Space saver for X position
Z: Space saver for Z position
Connection size 2
Filter
OHNE
4: 1/4", international code-2: 4
6: 3/8", international code-2: 6
8: 1/2", international code-2: 8
12: 3/4", international code-2: 12
16: 1", international code-2: 16
20: 1 1/4", international code-2: 20
Connection type, spigot 2
Filter
OHNE
30: Spigots - inch, for welding or solvent cementing, dependent on body material
73: Flare connection with CPFA union nut
75: Flare connection with PVDF union nut
77: Flare connection with PFA union nut
Execution type
Filter
OHNE
2591
High Purity version
Filter
HPS: Smart Line
HPW: High Purity white