Type
Filter
533: Globe valve, electrically operated, eSyStep
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
8: Flange EN 1092, PN 16, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
11: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1,
48: Flange JIS 20K face-to-face dimension FTF EN 558, series 10 ASME/ANSI B 16.10 table 1, column 16, DN 50 drilled to JIS 10K
Valve body material
Filter
37: 1.4408, investment casting
90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal
Filter
5: PTFE
10: 1.4404
5G: PTFE, glass fibre reinforced
Voltage / Frequency
Filter
C1: 24 V DC
Control module
Filter
A5: ON/OFF actuator, additional end position indicators configured for emergency power supply module (NC)
A6: ON/OFF actuator, additional end position indicators configured for emergency power supply module (NO)
AE: ON/OFF actuator, additional end position indicators
S0: Positioner
S5: Positioner, configured for emergency power supply module (NC)
S6: Positioner, configured for emergency power supply module (NO)
Regulating cone
Filter
OHNE: None
RA105: 0,1 m³/h - linear with red. seat
RA310: 0,1 m³/h - mod.EQ with red. seat
RA311: 0,16 m³/h - mod.EQ with red. seat
RB113: 0,16 m³/h - linear with red. seat
RB114: 0,25 m³/h - linear with red. seat
RB115: 0,4 m³/h - linear with red. seat
RB309: 0,25 m³/h - mod.EQ with red. seat
RB310: 0,4 m³/h - mod.EQ with red. seat
RC109: 0,63 m³/h - linear with red. seat
RC110: 1 m³/h - linear with red. seat
RC309: 0,63 m³/h - mod.EQ with red. seat
RC310: 1 m³/h - mod.EQ with red. seat
RD109: 1,6 m³/h - linear with red. seat
RD110: 1,6 m³/h - linear with red. seat
RD309: 1,6 m³/h - mod.EQ with red. seat
RD310: 1,6 m³/h - mod.EQ with red. seat
RE113: 2,5 m³/h - linear with red. seat
RE114: 2,5 m³/h - linear with red. seat
RE115: 2,5 m³/h - linear with red. seat
RE313: 2,5 m³/h - mod.EQ with red. seat
RE314: 2,5 m³/h - mod.EQ with red. seat
RE315: 2,5 m³/h - mod.EQ with red. seat
RF116: 4 m³/h - linear with red. seat
RF117: 4 m³/h - linear with red. seat
RF118: 4 m³/h - linear with red. seat
RF316: 4 m³/h - mod.EQ with red. seat
RF317: 4 m³/h - mod.EQ with red. seat
RF318: 4 m³/h - mod.EQ with red. seat
RG118: 6,3 m³/h - linear with red. seat
RG119: 6,3 m³/h - linear with red. seat
RG120: 6,3 m³/h - linear with red. seat
RG318: 6,3 m³/h - mod.EQ with red. seat
RG319: 6,3 m³/h - mod.EQ with red. seat
RG320: 6,3 m³/h - mod.EQ with red. seat
RH113: 10 m³/h - linear with red. seat
RH114: 10 m³/h - linear with red. seat
RH115: 10 m³/h - linear with red. seat
RH313: 10 m³/h - mod.EQ with red. seat
RH314: 10 m³/h - mod.EQ with red. seat
RH315: 10 m³/h - mod.EQ with red. seat
RJ109: 16 m³/h - linear with red. seat
RJ110: 16 m³/h - linear with red. seat
RJ309: 16 m³/h - mod.EQ with red. seat
RJ310: 16 m³/h - mod.EQ with red. seat
RK105: 25 m³/h - linear with red. seat
RK305: 25 m³/h - mod.EQ with red. seat
RS480: 4 m³/h - linear
RS481: 4 m³/h - linear
RS482: 6,3 m³/h - linear
RS483: 6,3 m³/h - linear
RS484: 10 m³/h - linear
RS485: 10 m³/h - linear
RS486: 16 m³/h - linear
RS488: 25 m³/h - linear
RS490: 40 m³/h - linear
RS500: 4 m³/h - mod.EQ
RS501: 4 m³/h - mod.EQ
RS502: 6,3 m³/h - mod.EQ
RS503: 6,3 m³/h - mod.EQ
RS504: 10 m³/h - mod.EQ
RS505: 10 m³/h - mod.EQ
RS506: 16 m³/h - mod.EQ
RS508: 25 m³/h - mod.EQ
RS510: 40 m³/h - mod.EQ
Execution type
Filter
OHNE: None
Actuator version
Filter
0A: Actuator size 0
1A: Actuator size 1
Special version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability