Type
Filter
R629: Diaphragm valve, motorized, plastic diaphragm valve
DN
Filter
12: DN 12
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
0: Spigot DIN
1: Threaded socket DIN ISO 228
2: Solvent cement socket DIN
4: Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
07: Spigot body with union ends GEMÜ 1035, insert DIN (socket)
7: Union end with DIN insert (socket)
20: Spigot for IR butt welding
28: Spigots for IR butt welding, BCF
30: Spigots - inch, for welding or solvent cementing, dependent on body material
33: Union end with inch insert - BS (socket)
39: Flange ANSI Class 125/150 RF, face-to-face dimension FTF EN 558 series 1, ISO 5752, basic series 1, length only for body configuration D
71: Union end with DIN insert (butt welding), only in material PE, only in conjunction with K-NR 1094
75: Flare connection with PVDF union nut
78: Union end with insert (IR butt welding) – DIN
3M: Union ends with inch insert - ASTM (socket)
3P: Union end with NPT threaded socket insert
3T: Union end with JIS insert (socket)
7R: Union end with DIN insert (Rp threaded socket)
7X: Body with threaded spigots for unions
Valve body material
Filter
1: PVC-U, grey
4: ABS
5: PP, reinforced
20: PVDF
71: Inliner PP-H, grey, outliner PP, reinforced
75: Inliner PVDF / outliner PP, reinforced
N5: PP-H, natural
Diaphragm material
Filter
2: NBR
4: FKM
28: EPDM
29: EPDM
54: PTFE/EPDM one-piece
56: PTFE/FKM
5M: PTFE/EPDM two-piece
5R: PTFE/EPDM two-piece, for diaphragm KZ 5R
Voltage / Frequency
Filter
C1: 24 V DC
Control module
Filter
A0: ON/OFF actuator (economy)
A1: ON/OFF actuator (economy), emergency power supply module (NC)
A2: ON/OFF actuator (economy), emergency power supply module (NO)
Y0: Open/Close control with mounted GEMÜ 1235 position indicator
Y1: Open/Close control with mounted GEMÜ 1235 position indicator emergency power supply module (NC)
Y2: Open/Close control with mounted GEMÜ 1235 position indicator emergency power supply module (NO)
Z0: Open/Close control with mounted GEMÜ 1215 position indicator
Z1: Open/Close control with mounted GEMÜ 1215 position indicator emergency power supply module (NC)
Z2: Open/Close control with mounted GEMÜ 1215 position indicator emergency power supply module (NO)
Mounting plate
Filter
OHNE: None
M: With mounting plate
O: Without mounting plate
Execution type
Filter
OHNE: None
1094: Short insert, material PE, PN 10, (butt welding)
1187: Insert in PE
1197: Insert part PVDF for butt welding. Only with ANSCHLUSS-KZ 78 and WERKSTOFF-KZ 20
1243: Insert in PE, included separately
1263: Insert with female thread, material stainless steel and K number 0101
1783
2193: O-ring in the union end in EPDM
2239: O-ring in the union ends FEP encapsulated
Actuator version
Filter
1C: Actuator size 1 diaphragm size 10
1E: Actuator size 1 Diaphragm size 20
1F: Actuator size 1 diaphragm size 25
3H: Actuator size 3 diaphragm size 40
K3: Actuator size 3 diaphragm size 50 with distance piece
Special version
Filter
OHNE: None
1: Suitable for drinking water applications in accordance with System 1+, UBA - BWGL for plastics and other organic materials, cold and hot water (23 °C–60 °C)
A: ACS certification
D: Special version with DVGW
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability