Type
Filter
B54: Ball valve, metal, electrically operated, three-piece body, sanitary, checked delta ferrite material and media wetted surfaces according to ASME SF5, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with antistatic unit
DN
Filter
8: DN 8
10: DN 10
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
Body/ball configuration
Filter
D: 2/2-way body
Connection type
Filter
17: Spigot EN 10357, series A / DIN 11866, series A formerly DIN 11850, series 2
37: Spigots SMS 3008
59: Spigot ASME BPE / DIN EN 10357 series C (from edition 2022) / DIN 11866 series C
60: Spigot ISO 1127 / DIN EN 10357 series C (edition 2014) / DIN 11866 series B
80: Clamp ASME BPE
82: Clamps DIN 32676 series B, for pipe EN ISO 1127
86: Clamp DIN 32676 series A
93: Eine Seite Clamp ASME BPE entspricht Code 80, andere Seite Schweißstutzen Code 59, für Rohr ASME BPE
A8: Aseptic loose flange DIN 11864-BF, for pipe DIN 11866 series C and ASME BPE
Ball valve material
Filter
C3: 1.4435 / ASTM A351, low ferrite <3% (similar 316L Δ Fe<3%) (body, end caps, ball), 1.4409 / SS316L (stem)
Seal material
Filter
5H: PTFE (FDA certification), cavity filled
5T: PTFE (FDA certification)
Voltage/Frequency
Filter
B1: 12VDC
B4: 12V 50/60Hz
C1: 24VDC
C4: 24V 50/60Hz
L2: 230V 50Hz
L3: 230V 60Hz
N2: 400V 50Hz
N4: 400V 50/60Hz
R5: 15-30V 50/60Hz 12-48VDC
T4: 100-240V 50/60Hz
T5: 100-240VAC 50/60Hz 100-350VDC
U5: 24V-240V AC / DC for model 20, 35, 55, 85, 140, 300
Y5: 24VDC 85-260VAC
Control module
Filter
A0: OPEN/CLOSE control
A31: ON/OFF actuator, 3-position actuator, additional potential-free limit switches, Failsafe battery pack (NC), preferred direction adjustable
A3: ON/OFF actuator, 3-position actuator, additional potential-free limit switches
AB1: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NC), preferred direction adjustable
AB2: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NO), preferred direction adjustable
AB: OPEN/CLOSE control, 2 additional potential-free limit switches, 2 additional potential-free torque switches, class A (EN15714-2)
AE1: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NC)
AE2: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NO)
AE: OPEN/CLOSE control, 2 additional potential-free limit switches, Class A (EN15714-2)
ALS: OPEN/CLOSE actuator, 2 additional potential-free limit switches, on-site control, basic (Logic ON/OFF), (S4 30% duty, 120 starts/hour, actuator class A/B)
AP1: OPEN/CLOSE control, 2 additional potential-free limit switches, potentiometer output 5 kOhm, Failsafe battery pack (NC), preferred direction adjustable
AP: OPEN/CLOSE control, potentiometer output, class A (EN15714-2)
AT: OPEN/CLOSE actuator, analog position feedback, external set value 0/4-20mA, 2 additional potential-free limit switches
E11: Positioner DPS, external set value 0-10V, BSR battery pack (NC)
E1: Control module, external set value 0-10 VDC
E21: Positioner DPS, external set value 4-20mA, BSR battery pack (NC)
E2: Control module, external set value 0/4-20mA
EB1: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NC), preferred direction adjustable
EB2: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NO), preferred direction adjustable
EB: Control module without control, external wiring necessary, 2 additional potential-free limit switches, additional potential-free torque switches
ELM: Position control, 2 additional potential-free limit switches, MODBUS RTU, local control, basis (Logic Positioner), (S4 50% ED, 360 starts / hour, actuator class C)
ELP: Position control, 4-20mA input and output, on-site control, 2 additional potential-free limit switches, PROFIBUS DPV1, on-site control, basic (Logic Positioner), (S4 50% duty, 360 starts/hour, actuator class C)
ELS: Position control, external set value 4-20mA, input and output, 2 additional potential-free limit switches, basic (Logic positioner) (S4 50% duty, 360 starts/hour, actuator class C)
EMR: MODBUS RTU
Actuator version
Filter
3006: Actuator, motorized, operating time 4s, torque 6Nm, GEMÜ, size 3, supply voltage B1, C1, B4, C4
3015: Actuator, motorized, operating time 11s, torque 15Nm, GEMUE, size 3 supply voltage B1, C1
3035: Actuator, motorized, operating time 15s, torque 35Nm, GEMUE, size 3 supply voltage C1
3055: Actuator, motorized, operating time 15s, torque 55Nm, GEMUE, size 3 supply voltage C1
BC05: Actuator, motorized, operating time 16s, torque 50Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
BC10: Actuator, motorized, operating time 25s, torque 100Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
BC15: Actuator, motorized, operating time 30s, torque 150Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
BC1L: Actuator, motorized, operating time 13s, torque 15Nm, BERNARD, type AQL 2 additional limit switches, heating, manual override, aluminium housing, RAL5002, IP67
BC25: Actuator, motorized, operating time 30s, torque 250Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
BC3L: Actuator, motorized, operating time 15s, torque 30Nm, BERNARD, type AQL 2 additional limit switches, heating, manual override, aluminium housing, RAL5002, IP67
J4C14: Actuator, motorized, operating time 34 s, torque 140 Nm, J+J, type J4, heating, IP67
J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
J4C30: Actuator, motorized, operating time 58 s, torque 300 Nm, J+J, type J4, heating, IP67
J4C35: Actuator, motorized, operating time 9s, torque 35Nm, J+J, type J4 heating, IP67
J4C55: Actuator, motorized, operating time 13 s, torque 55 Nm, J+J, type J4, heating, IP67
RP32: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
RP64: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
VR25: Actuator, motorized, operating time 7 s, torque 25 Nm, BAR/VALPES, V series
VR45: Actuator, motorized, operating time 15s, torque 45Nm, BAR/VALPES, V-series
VR75: Actuator, motorized, operating time 20s, torque 75Nm, BAR/VALPES, V-series
VS100: Actuator, motorized, operating time 15 s, torque 100 Nm, BAR/VALPES, V series OPEN/CLOSE control, STV-VS100-909-R00
VS150: Actuator, motorized, operating time 30 s, torque 150 Nm, BAR/VALPES, V series OPEN/CLOSE control, STV-VSA150-90A-H00
VS300: Actuator, motorized, operating time 60s, torque 300Nm, BAR/VALPES, V-series
Execution type
Filter
1537: Ra ≤ 0.4 µm for media wetted surfaces *), in accordance with DIN 11866 HE4, electropolished internal/external, *) for inner pipe diameter ≤ 6 mm, in spigots Ra ≤ 0.8 µm
1851
5232: K-NO. SF5, K-NO. 0104, K-NO. 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media 5227 - Thermal separation between actuator and valve body via mounting kit; mounting kit and mounting parts made from stainless steel
5234: K-NR SF5, K-NR 0101, K-NR 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
5235: K-NO. SF5, K-NO. 0107, K-NO. 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Valve free of oil and grease, media wetted area cleaned 5227 - Thermal separation between actuator and valve body via mounting kit; mounting kit and mounting parts made from stainless steel
7124: K-NR SF4, K-NR 0104 SF4 - Ra max. 0.38 µm (15 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media
7138: K-no. SF5, K-no. 5227, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 5227 -Thermal separation via mounting kit
7140: K-no. SF5, K-no. 0101, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0101 - Media wetted area cleaned to ensure suitability for paint applications
7141: K-no. SF5, K-no. 0104, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0104 - Media wetted parts cleaned for high purity media and packed in plastic bag
7142: K-NR SF5, K-NR 0107, SF5 - Ra max. 0.51 µm (20 µin.) electropolished internal/external, 0107 - Valve free of oil and grease, cleaned on the medium side
7152: K-NR SF4, K-NR 0107, SF4 - Ra max. 0.38 µm (15 µin.) electropolished internal/external 0107 - Media area cleaned for paint compatibility
7160: K-no. 1537, K-no. 5227, 1537 - Ra ≤ 0.4 µm electropolished internal/external, 5222 -Thermal separation via mounting kit
SF4: Ra max. 0.38 µm (15 µin.) for media wetted surfaces, to ASME BPE SF4, electropolished internal/external
SF5: Ra max. 0.51 µm (20 µin.) for media wetted surfaces, to ASME BPE SF5, electropolished internal/external
Special version
Filter
OHNE: None
X: explosion protection
Y: Explosion protection (in the piping system)
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability