Type
Filter
BB0F: Ball valve body, metal, two-piece body, high temperature, ISO 5211, top flange, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
200: DN 200
Body/ball configuration
Filter
D: 2/2-way body
U: 2/2-way straight through body, V-ball 30° (KV value see data sheet)
W: 2/2-way straight through body, V-ball 90° (KV value see data sheet)
Y: 2/2-way straight through body, V-ball 60° (KV value see data sheet)
Connection type
Filter
46: Flange ANSI Class 125/150 RF, up to DN 100 face-to-face dimension FTF EN 558, series 3, ASME/ANSI B16.10 table 1, columns 8 and 9, from DN 125 face-to-face dimension FTF EN 558, series 12,
3E: Flange EN 1092, PN 40, form B, face-to-face dimension FTF EN 558 series 27
3G: Flange EN 1092, PN 16, form B, face-to-face dimension FTF EN 558 series 27
Ball valve material
Filter
37: 1.4408 / CF8M (body, connection), 1.4401 / SS316 (ball, shaft)
Seal material
Filter
5F: Seat seal = PTFE with glass fibre reinforcement Housing seal = stainless steel with graphite Spindle seal = stainless steel with graphite, O-ring made of Viton
5G: Seat seal = RPTFE with glass fiber reinforcement body seal = RPTFE with glass fiber reinforcement spindle seal = RPTFE with glass fiber reinforcement, Viton O-ring
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0107: Valve free of oil and grease, cleaned on the medium side and packed in a PE bag
5143: Mounting parts in A4 quality. Attention! Danger of galling!
5227: Thermal break between actuator and valve body by mounting bridge, mounting bridge and mounting parts in stainless steel
5237: K-NR 5227, K-NR 7056, 5227 - Thermal separation by mounting bridge, 7056 - Shaft drilled, hand lever shortened
5238: K-NR 0101, K-NR 5227, 0101 - Media wetted area cleaned to ensure suitability for paint applications, 5227 - Thermal separation by mounting bridge
5239: K-NO. 0107, K-NO. 5227, 0107 - Valve free of oil and grease, media wetted area cleaned 5227 - Thermal separation via mounting kit
5240: K-NR 0101, K-NR 5227, K-NR 7056, 0101 - Media wetted area cleaned to ensure suitability for paint applications, 5227 - Thermal separation by mounting bridge, 7056 - Shaft drilled, hand lever shortened
5241: K-NO. 0107, K-NO. 5227, K-NO. 7056 0107 - Valve free of oil and grease, media wetted area cleaned 5227 - Thermal separation via mounting kit, 7056 - Shaft drilled, hand lever shortened
7056: Hand lever shortened for mounting feedback units.
7097: K-NR 0101, K-NR 7056, 0101 - Media wetted area cleaned to ensure suitability for paint applications, 7056 - Shaft drilled, hand lever shortened
Special version
Filter
OHNE: None
X: Explosion protection
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability