Type
Filter
423: Butterfly valve, motorized
DN
Filter
15: DN 15
20: DN 20
25: DN 25
32: DN 32
40: DN 40
50: DN 50
Body configuration
Filter
D: 2/2-way body
Connection type
Filter
7: Union end with insert (socket) – DIN
33: Union end with inch insert - BS (socket)
78: Union end with insert (IR butt welding) – DIN
7R: Union ends with DIN insert (Rp threaded socket)
Body material
Filter
1: PVC-U, grey
Shut-off seal material
Filter
4: FKM
9: Silicone (MVQ)
14: EPDM
Voltage/Frequency
Filter
B1: 12VDC
B4: 12V 50/60Hz
C1: 24VDC
C4: 24V 50/60Hz
N4: 400V 50/60Hz
R5: 15-30V 50/60Hz 12-48VDC
T4: 100-240V 50/60Hz
T5: 100-240VAC 50/60Hz 100/350VDC
U5: 24V-240V AC / DC for model 20, 35, 55, 85, 140, 300
Control module
Filter
A0: OPEN/CLOSE control
A31: ON/OFF actuator, 3-position actuator, additional potential-free limit switches, Failsafe battery pack (NC), preferred direction adjustable
A3: ON/OFF actuator, 3-position actuator, additional potential-free limit switches
AB1: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NC), preferred direction adjustable
AB2: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NO), preferred direction adjustable
AB: OPEN/CLOSE control, 2 additional potential-free limit switches, 2 additional potential-free torque switches, class A (EN15714-2)
AE1: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NC)
AE2: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NO)
AE: OPEN/CLOSE control, 2 additional potential-free limit switches, Class A (EN15714-2)
AP: OPEN/CLOSE control, potentiometer output, class A (EN15714-2)
E11: Positioner DPS, external set value 0-10V, BSR battery pack (NC)
E12: Positioner DPS, external set value 0-10V, BSR battery pack (NO)
E1: Control module, external set value 0-10 VDC
E21: Positioner DPS, external set value 4-20mA, BSR battery pack (NC)
E22: Positioner DPS, external set value 4-20mA, BSR battery pack (NO)
E2: Control module, external set value 0/4-20mA
EB1: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NC), preferred direction adjustable
EB2: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NO), preferred direction adjustable
EB: Control module without control, external wiring necessary, 2 additional potential-free limit switches, additional potential-free torque switches
Actuator version
Filter
2015: Actuator, motorized, operating time 11s, torque 15Nm, GEMÜ, size 2, supply voltage B4, C4
3006: Actuator, motorized, operating time 4s, torque 6Nm, GEMÜ, size 3, supply voltage B1, C1, B4, C4
3015: Actuator, motorized, operating time 11s, torque 15Nm, GEMÜ, size 3, supply voltage B1, C1
3035: Actuator, motorized, operating time 15s, torque 35Nm, GEMÜ, size 3, supply voltage C1
J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
J4C35: Actuator, motorized, operating time 9s, torque 35Nm, J+J, type J4 heating, IP67
RP32: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
VR25: Actuator, motorized, operating time 7s, torque 25Nm, BAR/VALPES, V-series 24V AC/DC
Execution type
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability