The GEMÜ 748 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. The seat seal is available either in PTFE or TFMTM.
- Suitable for vacuum applications
- Optionally available with cavity-filled seat
- CIP/SIP capable
- Low maintenance and reliable spindle sealing
- Reduced torque
- High-grade surface finish
- Connection: Clamp; Spigot
- Actuator: Motorized
- Seal material
- Body material: 1.4404 (CF3M), investment casting material
- Conformities: EAC; FDA
- Max. operating pressure: 63 bar
- Max. media temperature: 220 ° C
- Min. media temperature: -20 ° C
- Nominal sizes: DN 8 (1/4''); DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4'')
- Control valve