GEMÜ B26

Manually operated compact flanged ball valve

Individual versions with price and delivery time in the online shop
  • Description
  • Features
  • Technical specifications

The GEMÜ B26 metal one-piece 2/2-way ball valve has a plastic sleeved hand lever. The seat seal is made of PTFE.

  • High flow rate
  • Full-flow bore
  • Compact design
  • ATEX version available as an option
  • Media temperature:-20 to 180 °C
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:DN 15 to 100
  • Body configurations:2/2-way body
  • Ball configurations:Control ball
  • Connection types:Flange
  • Connection standards:ANSI | EN
  • Body materials:1.4408, investment casting material
  • Seal materials:PTFE
  • Conformities:ATEX | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act)

Product news

10.12.2020

GEMÜ ball valves for industrial applications