• Description
  • Features
  • Technical specifications

The GEMÜ B54 3-piece 2/2-way metal ball valve is motorized. Various on/off or control actuators are available. The 1.4435 stainless steel alloy material composition used for the ball valve body (compliant with 316L) with a low delta ferrite proportion of < 3% is particularly suited to applications in the supply sector for the pharmaceutical, foodstuffs processing and biotechnology (such as water treatment and sterile steam generation) industries. Only those plastics which are compliant with FDA, USP Class VI and Regulation (EU) No.10/2011 are used for the seals.

  • Checked delta ferrite material < 3% (1.4435)
  • Material certificates for media wetted components
  • Media wetted surfaces according to ASME SF5 (Ra 0.51 µm)
  • Suitable for vacuum applications
  • Optionally available with cavity-filled seat
  • Butt weld spigots in extended orbital welding design
  • Ball valve body assembled free of oil and grease
  • Media temperature:-10 to 220 °C
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 63 bar
  • Nominal sizes:DN 8 to 100
  • Body configurations:2/2-way body
  • Connection types:Clamp | Spigot
  • Connection standards:ASME | DIN | ISO | SMS
  • Body materials:1.4435 (316L), investment casting material
  • Seal materials:PTFE TFM™
  • Supply voltage:12 V AC, 50/60 Hz | 12 V DC | 230 V AC, 50 Hz | 24 - 240 V AC/DC | 24 V AC, 50/60 Hz | 24 V DC
  • Operating time 90°:4 to 58 s
  • Protection class:IP 65, IP 67, IP 68