GEMÜ 8259

Electrically operated solenoid valve

Individual versions with price and delivery time in the online shop
  • Description
  • Features
  • Technical specifications

The GEMÜ 8259 2/2-way direct acting solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of FKM, NBR, PTFE, EPDM, brass or stainless steel. The valve is suitable for inert liquids and gases.

  • Direct acting, normally open or normally closed
  • Valve operates without minimum pressure differential
  • High flow rates
  • Compact design
  • Simple coil replacement without tools (Click-on®)
  • Suitable for vacuum applications
  • Explosion protected solenoids acc. to ATEX available as an option
  • UL and CSA approval available
  • Various threaded connections per nominal size
  • Media temperature :-10 to 110 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 20 bar
  • Nominal sizes:DN 2 to 5
  • Connection types:Threaded connection
  • Connection standards:DIN | ISO | NPT
  • Body materials:1.4408, investment casting material | CW617N, brass
  • Supply voltages:110 V AC, 50 Hz | 230 V AC, 50 Hz | 24 V DC
  • Conformities:ATEX | EAC