GEMÜ R629 eSyLite

Motorized diaphragm valve

Individual versions with price and delivery time in the online shop
  • Description
  • Features
  • Technical specifications

The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available as an Open/Close version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.

  • Motorized linear actuator for Open/Close applications
  • Self-locking spindle actuator
  • Safety shut-down integrated
  • Standard optical position indicator and manual override
  • Integrated emergency power supply module (optional)
  • Electrical position indicator GEMÜ 1215 (optional)
  • Media temperature:-10 to 80 °C
  • Ambient temperature:-10 to 50 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 12 to 50
  • Body configurations:2/2-way body
  • Connection types:Flange | Flare | Solvent cement socket | Spigot | Threaded connection | Union end
  • Connection standards:ANSI | ASTM | BS | DIN | EN | ISO | JIS
  • Body materials:ABS | Inliner PP-H, grey / outliner PP, reinforced | Inliner PVDF/outliner PP, reinforced | PP, reinforced | PP-H, natural | PVC-U, grey | PVDF
  • Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM
  • Supply voltage:24 V DC
  • Actuating speed:max. 3 mm/s
  • Protection class:IP 65
  • Conformities:EAC | FDA

Product news

02.03.2022

New variety of GEMÜ eSyLite motorized actuator

Product news

25.06.2020

Expanded range of motorized valves