- Connection types:Flange | Spigot | Union end
- Measuring range - Liquids:0,5 to 33000 l/h
- Measuring range - Gases:0,2 to 450 Nm³/h
- Error of measurement:± 1% of final value and ± 3% of measured value
- Media temperature :-20 to 120 °C
- Operating pressure :0 to 15 bar
- Nominal sizes:DN 20 to 65
- Metering tube materials:PA | PSU | PVC-U
- Float materials:1.4571 (316 Ti) | PP | PVC-U | PVDF
- Conformities:ATEX
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":13,"v":"Flange"},{"i":15,"v":"Union end"}],"ANTRIEBSART":[{"i":2,"v":"With bare shaft"}],"DFM_FUNKTIONSPRINZIP":[{"i":4,"v":""}],"KOERPERWERKSTOFF":[{"i":1268,"v":"PVC-U"},{"i":1286,"v":"PA"},{"i":1350,"v":"PSU"}],"KONFORMITAET":[{"i":14,"v":"ATEX"}],"MAX_BETRIEBSDRUCK":[{"i":15,"v":"15"}],"MAX_MEDIENTEMPERATUR":[{"i":120,"v":"120"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"}],"SCHWEBEKOERPERWERKSTOFF":[{"i":10,"v":""}]}
- Connection types:Spigot
- Measuring range - Liquids:2500 to 50000 l/h
- Error of measurement:± 1% of final value and ± 3% of measured value
- Media temperature :5 to 90 °C
- Operating pressure :0 to 10 bar
- Nominal sizes:DN 65 to 65
- Metering tube materials:PSU
- Float materials:PP | PVC-U
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"}],"ANTRIEBSART":[{"i":2,"v":"With bare shaft"}],"DFM_FUNKTIONSPRINZIP":[{"i":4,"v":""}],"KOERPERWERKSTOFF":[{"i":1350,"v":"PSU"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":90,"v":"90"}],"MIN_MEDIENTEMPERATUR":[{"i":5,"v":"5"}],"NENNWEITE":[{"i":71,"v":"DN 65 (2 1\/2'')"}],"SCHWEBEKOERPERWERKSTOFF":[{"i":10,"v":""}]}
- Connection types:Flange | Spigot | Union end
- Measuring range - Liquids:0,1 to 1600 l/h
- Measuring range - Gases:0,02 to 37,5 Nm³/h
- Error of measurement:± 1% of final value and ± 3% of measured value
- Media temperature :-20 to 120 °C
- Operating pressure :0 to 15 bar
- Nominal sizes:DN 10 to 25
- Metering tube materials:PA | PSU | PVC-U, transparent
- Float materials:1.4571 (316 Ti) | PP | PVC-U | PVDF
- Conformities:ATEX
{"ANSCHLUSSART":[{"i":2,"v":"Spigot"},{"i":13,"v":"Flange"},{"i":15,"v":"Union end"}],"ANTRIEBSART":[{"i":2,"v":"With bare shaft"}],"DFM_FUNKTIONSPRINZIP":[{"i":4,"v":""}],"KOERPERWERKSTOFF":[{"i":1286,"v":"PA"},{"i":1349,"v":"PVC-U, transparent"},{"i":1350,"v":"PSU"}],"KONFORMITAET":[{"i":14,"v":"ATEX"}],"MAX_BETRIEBSDRUCK":[{"i":15,"v":"15"}],"MAX_MEDIENTEMPERATUR":[{"i":120,"v":"120"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":66,"v":"DN 20 (3\/4'')"}],"SCHWEBEKOERPERWERKSTOFF":[{"i":10,"v":""}]}