This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ 4221

Combi switchbox with integrated 3/2-way pilot valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 4221 combi switchbox with integrated 3/2-way pilot valve for pneumatically operated quarter turn actuators uses a microprocessor controlled intelligent position sensor and an analogue travel sensor system. Electrical activation and position feedback is provided via 24 V DC signals or via fieldbus (AS-Interface, DeviceNet).

  • 24 V version or fieldbus connection to AS-Interface or DeviceNet
  • Easy setting of valve end positions by automatic or manual programming mode
  • Reduced cabling requirements
  • Reduced planning
  • Fieldbus
  • Max. operating pressure: 7 bar
  • Pilot valve

Product news

09.08.2018

Quarter-turn adapter makes universal installation of electrical position indicators possible