GEMÜ 4240

Combi switchbox

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 4240 combi switchbox is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. The product has been designed specially for valves with a stroke of 5 to 75 mm.

  • Position feedback via microswitches, optionally via 2-wire NAMUR proximity switches or 3-wire proximity switches
  • Adjustable switch point tolerances using locking levers
  • Can be fitted to GEMÜ valves or third-party actuators
  • Integrated manual override
  • Ambient temperature:0 to 60 °C
  • Linear measuring range :5 to 75 mm
  • Radial measuring range:- °
  • Flow rate:250 Nl/min
  • Supply voltages:24 V DC | 250 V AC | 8 V DC
  • Protection class:IP 65, IP 67
  • Electrical connection types:Cable gland
  • Switch types:2-wire proximity switch (NAMUR) | Microswitch | 3-wire proximity switch

Suitable products

Product news

07.02.2022

Valve automation for modern plant control systems