This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result.

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

Tried and tested engineering for ATEX areas

Tried and tested engineering for ATEX areas

The GEMÜ 1205 electrical position indicator in a flameproof enclosure is based on tried and tested engineering for use in demanding ambient conditions.

 With the GEMÜ 1205 electrical position indicator for linear actuators developed specifically for use in ATEX areas, GEMÜ has relied on application-focussed design with the use of tried and tested engineering. The position indicator has a robust design combined with an aluminium flameproof enclosure and the ignition protection type "increased safety". In addition, all interior movable components are also designed for a long mechanical life. 

The GEMÜ 1205 electrical position indicator has continuously adjustable microswitches for recording end positions, with which the closed and/or open position can be reliably recorded with a valve stroke of 2–70 mm.

The electrical position indicator is designed for demanding applications in category 2, zone 1 and/or zone 21 ATEX areas , as well as for robust use at low temperatures down to -20 °C.

gb
.docx
1.83 M
104
.jpg
443 K