Type
Filter
C30: Druckmessgerät
Connection size
Filter
4: 1/4", international code: 4
6: 3/8", international code: 6
8: 1/2", international code: 8
12: 3/4", international code: 12
16: 1", international code: 16
20: 1 1/4", international code: 20
Mounting version
Filter
E: Dead-End
L: In-Line
Connection type
Filter
13: NPT male thread
73: Flare connection with CPFA union nut
75: Flare connection with PVDF union nut
77: Flare connection with PFA union nut
Body material
Filter
26: Modified PTFE, polytetrafluoroethylene
30: PFA, perfluoroalkoxy
Diaphragm material
Filter
H3: PFA
Unit
Filter
B: Double scale bar / psi
D: Double scale psi / Bar
G: Double scale kPa/Bar
Measuring range
Filter
BF: 0 - 30 psi 0 - 250 kPa 0 - 2.5 bar
BG: 0 - 60 psi, 0 - 400 kPa, 0.0 - 4.0 bar
BH: 0 - 100 psi, 0 - 600 kPa, 0.0 - 6.0 bar
CF: -30 inHg - 15 psi -100 - 150 kPa, -1 - 1.5 bar, not possible with electrical contacts
CG: -30 inHg - 30 psi -100 - 300 kPa -1 - 3.0 bar
CH: -30 inHg - 60 psi -100 - 500 kPa -1 - 5.0 bar
Connection type
Filter
B: Back, center mount, not possible with switching contacts
U: Bottom
Sight glass
Filter
A: Acrylic glass
Switching contacts
Filter
M: Magnetic spring contact, 1. break contact / 2. make contact
N: Magnetic spring contact, 1. make contact / 2. break contact
P: Electronic contact PNP, 1. break contact / 2. make contact
S: Electronic contact PNP, 1. make contact / 2. break contact
Z: without
Fill fluid
Filter
2: Isopropyl alcohol (IPA)/DI water 50:50
High Purity version
Filter
HPW: High Purity white