- Ambient temperature:-10 to 60 °C
- Torques:6 to 55 Nm
- Supply voltages:100 - 250 V, 50/60 Hz | 12 V AC, 50/60 Hz | 12 V DC | 230 V AC, 50 Hz | 24 V AC, 50/60 Hz | 24 V DC
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":3,"v":"Motorized"}],"ANTRIEBSBEWEGUNG":[{"i":1,"v":"Quarter turn actuator"}],"KONFORMITAET":[{"i":21,"v":"CE"}],"MAX_HUB":[{"i":"46,0","v":"46,0"}]}
- Ambient temperature:-30 to 100 °C
- Connection type:Flange
- Torques:10 to 6400 Nm
- Control pressure:6 to 8 bar
- Mode of action:Double acting
- Conformities:Functional safety
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ANTRIEBSBEWEGUNG":[{"i":1,"v":"Quarter turn actuator"}],"ATEX":[{"i":"2","v":"true"}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KONFORMITAET":[{"i":49,"v":"FMEDA"}],"MAX_BETRIEBSDRUCK":[{"i":8,"v":"8"}],"NAMUR":[{"i":"2","v":"true"}],"WIRKWEISE":[{"i":"doppeltwirkend","v":"doppeltwirkend"}]}
- Ambient temperature:-30 to 100 °C
- Connection type:Flange
- Torques:4 to 5000 Nm
- Control pressure:6 to 8 bar
- Mode of action:Single acting
- Conformities:Functional safety
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ANTRIEBSBEWEGUNG":[{"i":1,"v":"Quarter turn actuator"}],"ATEX":[{"i":"2","v":"true"}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KONFORMITAET":[{"i":49,"v":"FMEDA"}],"NAMUR":[{"i":"2","v":"true"}],"WIRKWEISE":[{"i":"einfachwirkend","v":"einfachwirkend"}]}
- Ambient temperature:-40 to 80 °C
- Connection type:Flange
- Torques:8 to 6300 Nm
- Control pressure:6 to 8 bar
- Mode of action:Double acting
- Conformities:ATEX | Functional safety
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ANTRIEBSBEWEGUNG":[{"i":1,"v":"Quarter turn actuator"}],"ATEX":[{"i":"2","v":"true"}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KONFORMITAET":[{"i":14,"v":"ATEX"},{"i":49,"v":"FMEDA"}],"NAMUR":[{"i":"2","v":"true"}],"WIRKWEISE":[{"i":"doppeltwirkend","v":"doppeltwirkend"}]}
- Ambient temperature:-20 to 85 °C
- Connection type:Flange
- Torques:2 to 1500 Nm
- Control pressure:2,5 to 8 bar
- Mode of action:Double acting
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ANTRIEBSBEWEGUNG":[{"i":1,"v":"Quarter turn actuator"}],"KONFORMITAET":[{"i":49,"v":"FMEDA"}],"WIRKWEISE":[{"i":"doppeltwirkend","v":"doppeltwirkend"}]}
- Ambient temperature:-20 to 85 °C
- Connection type:Flange
- Torques:2 to 1500 Nm
- Control pressure:2,5 to 8 bar
- Mode of action:Single acting
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ANTRIEBSBEWEGUNG":[{"i":1,"v":"Quarter turn actuator"}],"KONFORMITAET":[{"i":49,"v":"FMEDA"}],"WIRKWEISE":[{"i":"einfachwirkend","v":"einfachwirkend"}]}
-
Torques
:
2 to 4800 Nm
- Ambient temperature: -40 to 80 °C
-
Connection type
:
Flange
- Control pressure: 6 to 8 bar
- Mode of action: Single acting
- Conformities: ATEX | Functional safety
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"Pneumatic"}],"ANTRIEBSBEWEGUNG":[{"i":1,"v":"Quarter turn actuator"}],"ATEX":[{"i":"2","v":"true"}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KONFORMITAET":[{"i":14,"v":"ATEX"},{"i":49,"v":"FMEDA"}],"NAMUR":[{"i":"2","v":"true"}],"WIRKWEISE":[{"i":"einfachwirkend","v":"einfachwirkend"}]}