This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ 648

Motorized diaphragm valve

  • Description
  • Features
  • Technical specifications

The GEMÜ 648 2/2-way diaphragm valve has a motorized linear actuator. The motor has a plastic housing and is designed for DC and AC operating voltages. The integrated gear translates the rotary motor movement into a linear movement. The actuator is available as an on/off version or with an integrated positioner and additional process controller. The membrane keypad and the backlit display are at the front of the unit and easily accessible. The integrated electronic system enables easy setting of actuating speed, control parameters and other functions.

  • Can be combined with virtually all GEMÜ diaphragm valve bodies
  • 2-colour LEDs with good visibility for indication of end position and travel direction
  • Extensive integrated diagnostic functions
  • Simple commissioning and versatile operating facilities- Membrane keypad at the front of the unit- PC connection with Internet browser- Fieldbus interfaces, e.g. Profibus DP- e.sy-com interface for connecting a Bluetooth module or industrial modem
  • Connection: Spigot
  • Actuator: Motorized
  • Body material: 1.4408, PFA lined; 1.4408, investment casting; 1.4435, forged body; 1.4435, investment casting; ABS; EN-GJL-250; EN-GJS-400-18-LT (GGG 40.3), PFA lined; EN-GJS-400-18-LT (GGG 40.3), PP lined; EN-GJS-400-18-LT, hard rubber lined; EN-GJS-500-7, PFA lined; EN-GJS-500-7, PP lined; PP; PP inliner / outliner; PVC; PVDF
  • Conformities: ; FDA; TA Luft (German Clean Air Act)
  • Max. operating pressure: 10 bar
  • Max. media temperature: 150 ° C
  • Nominal sizes: DN 15 (1/2''); DN 20 (3/4''); DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4'')
  • Control valve

Product video

How diaphragm valves with metal valve bodies work

00:40 min
66 Views
Online since 16.09.2015