GEMÜ 2026

Plug

  • Description
  • Features
  • Technical specifications

GEMÜ 2026 are plugs with lights, with or without interference suppression. Various versions available. The DC voltage version with a bridge rectifier has a plug with reverse battery protection. The scope of supply comprises a gasket made from NBR and a M3x35 central screw

  • Suitable for actuation of process solenoid valves and pilot valves with plug design A or design B IND
  • Option with light emitting diode
  • Option with interference suppression
  • Electrical connection type:PG 9 cable gland | M16 cable gland
  • Protection class:IP 65
  • Supply voltage:230 V AC, 50/60 Hz | 24 V DC