Type
Filter
SC: Premium actuator, pneumatic, single acting, clockwise rotation
Actuator version
Filter
0015U: 00015 (DR/DL/D3/D4/SC/SO/S3/S4)
0030U: 00030 (DR/DL/D3/D4/SC/SO/S3/S4)
0060U: 00060 (DR/DL/D3/D4/SC/SO/S3/S4)
0100U: 00100 (DR/DL/D3/D4/SC/SO/S3/S4)
010TU: 10000 (DR/DL/D3/D4/SC/SO/S3/S4)
0150U: 00150 (DR/DL/D3/D4/SC/SO/S3/S4)
0220U: 00220 (DR/DL/D3/D4/SC/SO/S3/S4)
0300U: 00300 (DR/DL/D3/D4/SC/SO/S3/S4)
0450U: 00450 (DR/DL/D3/D4/SC/SO/S3/S4)
0600U: 00600 (DR/DL/D3/D4/SC/SO/S3/S4)
0900U: 00900 (DR/DL/D3/D4/SC/SO/S3/S4)
1200U: 01200 (DR/DL/D3/D4/SC/SO/S3/S4)
2000U: 02000 (DR/DL/D3/D4/SC/SO/S3/S4)
3000U: 03000 (DR/DL/D3/D4/SC/SO/S3/S4)
4000U: 04000 (DR/DL/D3/D4/SC/SO/S3/S4)
5000U: 05000 (DR/DL/D3/D4/SC/SO/S3/S4)
Spring set
Filter
2: Springs on each side (SC/SO/S3/S4)
3: Springs on each side (SC/SO/S3/S4)
4: Springs on each side (SC/SO/S3/S4)
5: Springs on each side (SC/SO/S3/S4)
6: Springs on each side (SC/SO/S3/S4)
8: Springs on each side (SC/SO/S3/S4)
2/3: Springs on each side (SC/SO/S3/S4)
3/4: Springs on each side (SC/SO/S3/S4)
4/5: Springs on each side (SC/SO/S3/S4)
5/6: Springs on each side (SC/SO/S3/S4)
SC4: Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
SC5: Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
SC6: Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
SC8: Spring configuration, unchambered (SC/SO/S3/S4/size 0015)
Actuator flange
Filter
F03: F03, flange type DIN EN ISO 5211
F04: F04, flange type DIN EN ISO 5211
F05: F05, flange type DIN EN ISO 5211
F07: F07, flange type DIN EN ISO 5211
F10: F10, flange type DIN EN ISO 5211
F12: F12, flange type DIN EN ISO 5211
F14: F14, flange type DIN EN ISO 5211
F16: F16, flange type DIN EN ISO 5211
Actuator flange
Filter
OHNE: None
/05: F05, flange type DIN EN ISO 5211
/07: F07, flange type DIN EN ISO 5211
/10: F10, flange type DIN EN ISO 5211
/12: F12, flange type DIN EN ISO 5211
/25: F25, flange type DIN EN ISO 5211
/30: F30, flange type DIN EN ISO 5211
Coupling and wrench size
Filter
D27: Diagonal square, WAF = 27 mm
S11: Star, WAF = 11 mm
S14: Star, WAF = 14 mm
S17: Star, WAF = 17 mm
S22: Star, WAF = 22 mm
S27: Star, WAF = 27 mm
S36: Star, WAF = 36 mm
S46: Star, WAF = 46 mm
S55: Star, WAF = 55 mm
Material
Filter
A: Gen. industrial version (version A/DR/DL/D3/D4/SC/SO/S3/S4), housing alu, anodising layer 25–35 µm, end caps alu, powder coated, shaft C steel + ENP, bolts A2
C: General industrial version, fast closing / opening (fast acting)
D: Version D (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, chemical industry, aluminium body/end cap with anodized and PTFE coating, carbon steel + ENP shaft, A2 screws
E: Version E (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environment, seawater, body/end cap aluminum with anodized and PTFE coating, shaft stainless steel, screws A2
F: Version EC (DR/DL/D3/D4/SC/SO/S3/S4), for agressive environments, chemical industry, aluminium + epoxy-coated body, aluminium end caps, powder-coated, stainless steel shaft, A4 screws
Actuator with stroke limiter
Filter
OHNE: None
H: Operator with stroke limiter
Special execution
Filter
OHNE: None
X: ATEX certification
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability