B52100D19C7 5U5AE1J4C14

Ball valve, motor. 2/2-way

Item number: 88713502
Description
Type B52 Ball valve, metal, electrically operated, three-piece body, low-maintenance spindle seal and blow-out-proof shaft, with anti-static unit
DN 100 DN 100
Body/ball configuration D 2/2-way body
Connection type 19 Spigots DIN EN 12627
Ball valve material C7 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material 5 PTFE
Voltage/Frequency U5 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module AE1 OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NC)
Actuator version J4C14 Actuator, motorized, operating time 34 s, torque 140 Nm, J+J, type J4, heating, IP67

The GEMÜ B52 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.

  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic device