D487 80L3D5A1NL0 DAHL11

Butterfly valve, manual

Item number: 88558085
Description
Type D487 Butterfly valve, manually operated
DN 80 DN 80
Body configuration L Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure 3 16 bar
Connection type D ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 20, For LUG housing / threaded holes UNC thread
Body material 5 ASTM A216 WCB, cast steel
Disc material A 1.4408
Shaft material 1 AISI 420 / 1.4021
Liner material N NBR
Liner fixing L Seat loose
Control function 0 Manually operated
Actuator version DAHL11 Hand lever, aluminium

The GEMÜ D487 Victoria soft-seated butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. The butterfly valve is available in nominal sizes DN 25 to 1600 and in standardized installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer, lug and U section body versions.

  • Available in large nominal sizes
  • Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
  • Special materials for disc, seal and valve body
  • Vulcanizable liner
  • Abrasion-resistant version possible