Butterfly valve, double-eccentric, electrically operated long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN
65
DN 65
Body configuration
W
Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure
6
40 bar
Connection type
M
ANSI B16.5, Class 300, Baulänge FTF EN 558 Reihe 20
Body material
4
1.4408 (SS316), ASTM A351 CF8M
Disc material
A
1.4408 / ASTM A351 / CF8M
Shaft material
6
1.4542, ASTM 564 630
Liner material
T
TFM 1600 (FDA certification)
Liner fixing
L
Liner loose
Voltage/Frequency
N2
400V 50Hz
Control module
A0
OPEN/CLOSE control
Actuator version
AQ05H
Actuator, motorized, operating time 16s, torque 150Nm, AUMA, type SQ class A (EN15714-2), OPEN/CLOSE control, 75° to 105°, continuously adjustable, flasher unit for travel indication, heating, mechanical position indicator, KS, layer thickness 0.140mm, RAL7037, manual override, IP68
The GEMÜ R478 Tugela double eccentric metal butterfly valve is operated by a motorized actuator. The butterfly valve is available in nominal sizes DN 50 to 300 and in standardized installation lengths API 609 category A (DIN 3202 K1).
High-performance butterfly valve with double eccentric construction in order to separate the disc directly from the seat (gasket), thereby reducing friction and extending the service life
Continuous shaft with temperature resistant graphite bearing and PTFE gland packing for readjustment in operation for minimized leakage, even at low pressures
Antistatic fixture for ATEX area
Various actuator types can be selected
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
The double eccentric metal butterfly valve is operated by a motorized actuator. The butterfly valve is available in nominal sizes DN 50 to 300 and in standardized installation lengths API 609 category A (DIN 3202 K1).
Type: R478: Butterfly valve, double-eccentric, electrically operated long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN: 65: DN 65
Body configuration: W: Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure: 6: 40 bar
Connection type: M: ANSI B16.5, Class 300, Baulänge FTF EN 558 Reihe 20
Body material: 4: 1.4408 (SS316), ASTM A351 CF8M
Disc material: A: 1.4408 / ASTM A351 / CF8M
Shaft material: 6: 1.4542, ASTM 564 630
Liner material: T: TFM 1600 (FDA certification)
Liner fixing: L: Liner loose
Voltage/Frequency: N2: 400V 50Hz
Control module: A0: OPEN/CLOSE control
Actuator version: AQ05H: Actuator, motorized, operating time 16s, torque 150Nm, AUMA, type SQ class A (EN15714-2), OPEN/CLOSE control, 75° to 105°, continuously adjustable, flasher unit for travel indication, heating, mechanical position indicator, KS, layer thickness 0.140mm, RAL7037, manual override, IP68
The GEMÜ R478 Tugela double eccentric metal butterfly valve is operated by a motorized actuator. The butterfly valve is available in nominal sizes DN 50 to 300 and in standardized installation lengths API 609 category A (DIN 3202 K1).
Type: R478: Butterfly valve, double-eccentric, electrically operated long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN: 65: DN 65
Body configuration: W: Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure: 6: 40 bar
Connection type: M: ANSI B16.5, Class 300, Baulänge FTF EN 558 Reihe 20
Body material: 4: 1.4408 (SS316), ASTM A351 CF8M
Disc material: A: 1.4408 / ASTM A351 / CF8M
Shaft material: 6: 1.4542, ASTM 564 630
Liner material: T: TFM 1600 (FDA certification)
Liner fixing: L: Liner loose
Voltage/Frequency: N2: 400V 50Hz
Control module: A0: OPEN/CLOSE control
Actuator version: AQ05H: Actuator, motorized, operating time 16s, torque 150Nm, AUMA, type SQ class A (EN15714-2), OPEN/CLOSE control, 75° to 105°, continuously adjustable, flasher unit for travel indication, heating, mechanical position indicator, KS, layer thickness 0.140mm, RAL7037, manual override, IP68
Item number: 88725386 R478 65W6M4A6TLN2 A0AQ05H
Die doppelexzentrische Absperrklappe aus Metall wird über einen elektromotorischen Antrieb betätigt. Die Absperrklappe ist in den Nennweiten DN 50
bis 300 und in genormten Einbaulängen API 609 Kategorie A (DIN 3202 K1) verfügbar.
Typ: Absperrklappe, doppelexzentrisch, elektromotorisch betätigt, hohe Lebensdauer, geringe Reibung durch direkte Trennung Sitz/Scheibe, durchgehende und ausblassichere Welle, mit Anti-Statik-Einheit und wartungsarme Spindelabdichtung, nachstellbar
DN: 65: DN 65
Gehäuseform: W: Zwischenflansch-Ausführung (Wafer), Baulänge FTF API609 Tabelle B, EN 558 Reihe 108, EN 558 Reihe 109
Betriebsdruck: 6: 40 bar
Anschlussart: M: ANSI B16.5, Class 300, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 4: 1.4408 (SS316), ASTM A351 CF8M
Werkstoff Scheibe: A: 1.4408 / ASTM A351 / CF8M
Werkstoff Welle: 6: 1.4542, ASTM 564 630
Werkstoff Absperrdichtung: T: TFM 1600 (FDA-Zertifizierung)
Manschetten-Fixierung: L: Manschette lose
Spannung/Frequenz: N2: 400V 50Hz
Regelmodul: A0: AUF/ZU Antrieb
Antriebsausführung: AQ05H: Antrieb, elektromotorisch, Stellzeit 16s, Drehmoment 150Nm, AUMA, Typ SQ Class A (EN15714-2), AUF/ZU Steuerung, 75° bis 105°, stufenlos einstellbar, Blinkgeber zur Laufanzeige, Heizung, mechanische Stellungsanzeige, KS, Schichtdicke 0, 140mm, RAL7037, manuelle Notbetätigung, IP68
Die doppelexzentrische Absperrklappe GEMÜ R478 Tugela aus Metall wird über einen elektromotorischen Antrieb betätigt. Die Absperrklappe ist in den Nennweiten DN 50
bis 300 und in genormten Einbaulängen API 609 Kategorie A (DIN 3202 K1) verfügbar.
Typ: R478: Absperrklappe, doppelexzentrisch, elektromotorisch betätigt, hohe Lebensdauer, geringe Reibung durch direkte Trennung Sitz/Scheibe, durchgehende und ausblassichere Welle, mit Anti-Statik-Einheit und wartungsarme Spindelabdichtung, nachstellbar
DN: 65: DN 65
Gehäuseform: W: Zwischenflansch-Ausführung (Wafer), Baulänge FTF API609 Tabelle B, EN 558 Reihe 108, EN 558 Reihe 109
Betriebsdruck: 6: 40 bar
Anschlussart: M: ANSI B16.5, Class 300, Baulänge FTF EN 558 Reihe 20
Gehäusewerkstoff: 4: 1.4408 (SS316), ASTM A351 CF8M
Werkstoff Scheibe: A: 1.4408 / ASTM A351 / CF8M
Werkstoff Welle: 6: 1.4542, ASTM 564 630
Werkstoff Absperrdichtung: T: TFM 1600 (FDA-Zertifizierung)
Manschetten-Fixierung: L: Manschette lose
Spannung/Frequenz: N2: 400V 50Hz
Regelmodul: A0: AUF/ZU Antrieb
Antriebsausführung: AQ05H: Antrieb, elektromotorisch, Stellzeit 16s, Drehmoment 150Nm, AUMA, Typ SQ Class A (EN15714-2), AUF/ZU Steuerung, 75° bis 105°, stufenlos einstellbar, Blinkgeber zur Laufanzeige, Heizung, mechanische Stellungsanzeige, KS, Schichtdicke 0, 140mm, RAL7037, manuelle Notbetätigung, IP68
Artikelnummer: 88725386 R478 65W6M4A6TLN2 A0AQ05H
La vanne papillon métallique à double excentrique est commandée par un actionneur motorisé. La vanne papillon est disponible dans les diamètres nominaux DN 50 à 300 et dans les encombrements normalisés API 609 catégorie A (DIN 3202 K1).
Type: R478: Vanne papillon, à double excentrique, à commande motorisée, longue durée de vie, frottement réduit grâce à une séparation directe siège/papillon, axe anti-éjection et continu, avec unité anti-statique et joint d'axe nécessitant peu d'entretien, ajustable
DN: 65: DN 65
Forme du corps: W: Version annulaire (corps annulaire), dimensions face-à-face FAF API609 tableau B, EN 558 série 108, EN 558 série 109, modèle en coupe
Pression de service: 6: 40 bar
Type de raccordement: M: ANSI B16.5, Class 300, Baulänge FTF EN 558 Reihe 20
Matériau du corps: 4: 1.4408 (SS316), ASTM A351 CF8M
Matériau du disque: A: 1.4408 / ASTM A351 / CF8M
Matériau de l'axe: 6: 1.4542, ASTM 564 630
Matériau du joint d'étanchéité: T: TFM 1600 (certification FDA)
Fixation de la manchette: L: Manchette non solidaire
Tension/Fréquence: N2: 400V 50Hz
Module de régulation: A0: Commande OUVERT/FERMÉ
Type d'actionneur: AQ05H: Actionneur, motorisé, temps de manœuvre 16s, couple 150Nm, AUMA, type SQ classe A (EN15714-2), commande OUVERT/FERMÉ, 75° à 105°, réglable en continu, centrale clignotante pour l'affichage, chauffage, indicateur de position mécanique, KS, épaisseur de couche 0,140 mm, RAL7037, fonctionnement manuel d'urgence, IP68
La vanne papillon métallique à double excentrique GEMÜ R478 Tugela est commandée par un actionneur motorisé. La vanne papillon est disponible dans les diamètres nominaux DN 50 à 300 et dans les encombrements normalisés API 609 catégorie A (DIN 3202 K1).
Type: R478: Vanne papillon, à double excentrique, à commande motorisée, longue durée de vie, frottement réduit grâce à une séparation directe siège/papillon, axe anti-éjection et continu, avec unité anti-statique et joint d'axe nécessitant peu d'entretien, ajustable
DN: 65: DN 65
Forme du corps: W: Version annulaire (corps annulaire), dimensions face-à-face FAF API609 tableau B, EN 558 série 108, EN 558 série 109, modèle en coupe
Pression de service: 6: 40 bar
Type de raccordement: M: ANSI B16.5, Class 300, Baulänge FTF EN 558 Reihe 20
Matériau du corps: 4: 1.4408 (SS316), ASTM A351 CF8M
Matériau du disque: A: 1.4408 / ASTM A351 / CF8M
Matériau de l'axe: 6: 1.4542, ASTM 564 630
Matériau du joint d'étanchéité: T: TFM 1600 (certification FDA)
Fixation de la manchette: L: Manchette non solidaire
Tension/Fréquence: N2: 400V 50Hz
Module de régulation: A0: Commande OUVERT/FERMÉ
Type d'actionneur: AQ05H: Actionneur, motorisé, temps de manœuvre 16s, couple 150Nm, AUMA, type SQ classe A (EN15714-2), commande OUVERT/FERMÉ, 75° à 105°, réglable en continu, centrale clignotante pour l'affichage, chauffage, indicateur de position mécanique, KS, épaisseur de couche 0,140 mm, RAL7037, fonctionnement manuel d'urgence, IP68
Numéro d'article: 88725386 R478 65W6M4A6TLN2 A0AQ05H
The tender texts have been copied to the clipboard