673 25D82A35M02TS 1502

Diaphragm valve, manual

Item number: 88881795
Description
Type 673 Diaphragm valve, manually operated, plastic handwheel, metal distance piece, seal adjuster, optical position indicator
DN 25 DN 25
Body configuration D 2/2-way body
Connection type 82 Clamps DIN 32676 series B Face to face EN 558, series 7
Valve body material A3 2.4602, block material Alloy 22, (NiCr21Mo14W)
Diaphragm material 5M PTFE/EPDM two-piece
Control function 0 manually operated
Actuator version 2TS With seal adjuster, black handwheel
Execution type 1502 Ra <= 0.8 µm (30 µin.) for media wetted surfaces, according DIN 11866 H3, mechanically polished internal
Surface 1502 Ra ≤ 0.8 μm (30 μin.) for media wetted surfaces, according to DIN 11866 H3, mechanically polished internal
Diaphragm size 25 Diaphragm size 25

This article is listed as a Dual-Use-good according to Regulation EU 2021/821 under Control list No. 2B350g. If these goods are supplied to countries outside the EU, the relevant export restrictions apply.

The GEMÜ 673 2/2-way diaphragm valve has a temperature-resistant plastic handwheel and is manually operated. A seal adjuster for increasing the service life of the diaphragm and an optical position indicator are integrated as standard.

  • Hermetic separation between medium and actuator
  • Optional flow direction and installation position
  • Long service life of the diaphragm due to patented seal adjuster (US-Pat. 5 377 956)
  • Valve body also available in multi-port designs (M-block and T-body) or as tank bottom valve body