GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

Cleanroom assembly

Cleanroom assembly in accordance with class 8 (in operation) as per ISO 14644-1 and GMP class C

For assembly, GEMÜ achieves class 8 (in operation) in accordance with ISO 14644-1 and GMP class C values. In addition to assembly in this ultra-pure environment, washing, testing and packaging work is also carried out. The assembly work, most of which is completed manually, is supported by the strategic use of automatic assembly systems.

Assembly technology

  • Automatic assembly systems and assembly stations
  • Manual assembly of semi-finished products through to checked finished products by specially trained cleanroom staff