If you are looking for Single-Use application components, GEMÜ is the right partner for you. We advise customers, design and produce our standard product range, as well as creating individual solutions on a case by case basis
GEMÜ Multiport SUMONDO – Single-Use diaphragm valves in the smallest of spaces
Combine several Single-Use diaphragm valves in a Multiport-block and reduce deadlegs and space while also saving on installation work. When designing the GEMÜ Multiport SUMONDO solution, we take your individual process requirements into account.

Application examples
- Chromatography
- Media mixing
- Fermentation
- Cell harvesting
- Purification
- Filtration
With the GEMÜ Multiport SUMONDO the actuator unit is permanently installed in the system. The medium is hermetically sealed from the actuator using the tried and tested GEMÜ SUMONDO functional principle. Unlike with a conventional M-block diaphragm valve, the two media-wetted components (valve body and diaphragm) are sealed together. This produces the central component, the Single-Use valve body, which is removed from the system and disposed of after a use.

GEMÜ Single-Use System - a complete system section ready-to-use
Do you want to map a complete system section? GEMÜ offers you expert advice, design and production of individual flowpath solutions - both disposables and permanently installed system components. We support you with:
- Flow rate calculations
- Qualification of the complete system
- Integration of purchased parts such as sensors, adapters, etc.
- Production in the clean room
- X-ray sterilization of your flowpath configuration
- Transport-validated delivery
Benefit from the numerous advantages of a system solution:
- Improved batch control for end customers
- Reduced risk of cross-contamination
- Lower production costs
- Limited production downtime
- Faster and easier set-up
- Lower cleaning costs

Customized plant components
In our cleanroom plant in Emmen (Switzerland), we have gained experience in the manufacture of high-purity Single-Use products in recent years. In addition to our core competence in valve technology, we offer you individually manufactured system components in the Single-Use sector, such as, for example:
- Mixers
- Distribution plates
- Fittings
- Sensor blocks
- Sensor holders
Insights into the production of Single-Use valve bodies in the GEMÜ clean room plant

At GEMÜ, we place great importance on high product quality. This is why we have established stringent quality assurance measures at our cleanroom manufacturing in Switzerland, meaning that we can comply with important requirements.
- Quality management systems
- Manufactured in accordance with GMP
- Compliance with ISO 9001
- Manufacturing site is registered with the FDA
- TSE/BSE-free production
- Transport validation as per ISTA
- Cleanroom manufacturing and assembly in cleanroom class 8 according to EN ISO 14644-1
- Contamination control
- Access control
- Radiation sterilization (X-ray)

Also discover our Single-Use standard components
Get in touch with us!
Do you have any questions about our products?
We will be happy to help you.