GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 4222

Combi switchbox with integrated 3/2-way pilot valve

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 4222 combi switchbox with integrated 3/2-way pilot valve for pneumatically operated linear actuators uses a microprocessor controlled intelligent position sensor and an analogue travel sensor system. The optical position feedback is via LEDs. Electrical activation and position feedback is provided via 24 V DC signals or via fieldbus (AS-Interface, DeviceNet).

  • 24 V version or fieldbus connection to AS-Interface or DeviceNet
  • Easy setting of valve end positions by automatic or manual programming mode
  • Reduced cabling requirements
  • Reduced planning
  • Fieldbus
  • Max. operating pressure: 7 bar
  • Pilot valve

Suitable products

Innovative methods for freeze-drying pharmaceutical products

Product applications

Innovative methods for freeze-drying pharmaceutical products

Many pharmaceutical manufacturing procedures are based on bio-technological processes. Often, their molecular structure is extremely complex and their liquid form is unstable, which is why many bio-pharmaceuticals cannot be stored directly. Freeze-drying is the gentlest procedure for conserving the active ingredient solution. Because of critical operating conditions the butterfly valve GEMÜ 490 is particularly important.

Product news

09.08.2018

Quarter-turn adapter makes universal installation of electrical position indicators possible