GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ 1236

Electrical position indicator

  • Description
  • Features
  • Technical specifications
  • Accessories

The GEMÜ 1236 electrical position indicator is suitable for mounting to pneumatically operated linear actuators. Secure connection to valve spindle means reliable feedback signal. Intelligent microprocessor controlled functions make commissioning and support during operation easier. The current position of the valve is displayed via high visibility LEDs and fed back via electrical signals. The GEMÜ 1236 has been specially designed for valves with a stroke of 2,0 to 74,4 mm.

  • Communication and programming interface IO-Link
  • Adjustable switch point tolerances
  • Speed-AP function for fast mounting and initialisation
  • High visibility position indicator by LED
  • Can be fitted to GEMÜ valves or third-party actuators
  • On-site or remote end position programming via programming input
  • Fieldbus

Suitable products

Product news

09.08.2018

Quarter-turn adapter makes universal installation of electrical position indicators possible