This website uses cookies.

On our web pages and in our online shop, we use strictly necessary cookies and cookies that are needed to process your queries. We also use tracking cookies, which help us to optimize our online presence and offer you a better browsing experience as a result. ...

You can find further information in our Data Protection Statement. Data protection statement

Functional cookies

These cookies are strictly necessary to enable you to use all the functions and features of GEMÜ web pages. Consequently, they are enabled by default and cannot be disabled. If you wish to avoid these cookies, you can do so by changing the settings in your browser.

Web analysis cookies

Here you can decide whether you want to allow a unique web analysis cookie to be stored in your browser that will enable the website operator to record and analyse various statistical data. If you do not want to allow this, click on the following link to store the Piwik opt-out cookie in your browser.

Unfortunately, GEMÜ is currently unable to store settings for multiple browsers or about multiple user accounts. It is also possible that, irrespective of the security settings you have set in your browser, the cookies set by GEMÜ will be deleted when you close the browser and will therefore no longer be available in your next session. If you close or change your browser, or if you use more than one PC, you may have to make some of the changes again.

GEMÜ LSC

Limit switch box for quarter turn actuators

  • Description
  • Features
  • Technical specifications

The GEMÜ LSC limit switch box is suitable for installation on manually and pneumatically operated quarter turn valves. Using the optical indication, the position of the valve can be reliably detected and indicated accordingly.

  • Adjustable switch point tolerances
  • Compact, solid housing
  • Can be attached to all quarter turn valves in accordance with the VDI/VDE 3845 standard interface
  • Simple mounting and retrofitting to quarter turn actuators
  • Up to four position feedback messages
  • Solenoid valve connection (optional)
  • 3D optical position indicator (optional)
  • OPEN/CLOSE LED display (optional)
  • Low temperatures to -40 °C (optional)
  • Conformities: ATEX; SIL
  • Control valve
CLEAN FILTER PRESSES SAFELY: GEMÜ ball valves protect compressed air networks

Product applications

CLEAN FILTER PRESSES SAFELY: GEMÜ ball valves protect compressed air networks

In water treatment and product filtration, filter presses separate solids and liquids in substances such as slurries or suspensions. The mixture of substances to be separated is pressed against the filter cloths via a pump with a pressure of 10–20 bar. The solid parts of the mixture are caught by the filter, forming a filter cake. If the filter press is full, compressed air is used in some procedures to dry the filter cake.

Product news

27.05.2019

Limit switch box for quarter turn valves

Product news

25.02.2019

From a single source – Manual GEMÜ ball valves with integrated position feedback