The GEMÜ 3030 mFlow flowmeter operates according to the magnetically inductive measurement principle. It is suitable for electrically conductive media. The device has a backlit display and is operated via a membrane key-pad at the front of the housing.
- Same measurement device can be used for different nominal sizes
- No moving parts in the medium
- Access rights via different user levels
- Integrated Web browser capability
- Simple commissioning and versatile operating facilities- Fascia keys- PC connection with Internet browser - Fieldbus interfaces e.g. Profibus-DP
- Connection: ; Butt weld spigot; Flange; Union end
- Actuator: With bare shaft
- Flowmeter - functional principle: Magnetically inductive
- Fieldbus
- Body material: 1.4435
- Max. operating pressure: 10 bar
- Max. media temperature: 135 ° C
- Nominal sizes: DN 25 (1''); DN 32 (1 1/4''); DN 40 (1 1/2''); DN 50 (2''); DN 65 (2 1/2''); DN 80 (3''); DN 100 (4''); DN 125 (5''); DN 150 (6''); DN 200; DN 250; DN 300