The GEMÜ 1434 μPos digital electro-pneumatic positioner is used to control small to medium nominal size process valves with single acting linear actuators. The compact metal housing has status LEDs integrated into a transparent cover. LEDs for status indication are integrated. Due to factory preconfiguration, this product does not require a display with operating keys. Pneumatic and electrical connections are arranged so as to save space and enable easy access. All these features make the GEMÜ 1434 μPos a cost-effective solution for control valves with basic requirements.
- No air consumption when idle
- Simple mounting to various valve actuators
- Simple commissioning due to automatic initialization
- Speed-AP function for fast mounting and initialization
- Easy operation due to balanced pre-configuration
- Compact design
- Ambient temperature:0 to 60 °C
- Operating pressure :0 to 10 bar
- Mode of action:Single acting
- Flow rate:15 Nl/min
- Measuring range:Max. 30 mm, linear
- Supply voltage:24 V DC
- Electrical connection types:M12 connector
- Conformity:EAC
Suitable products
