The GEMÜ 1436 eco cPos digital electro-pneumatic positioner is used to control pneumatically operated process valves with single acting linear or quarter turn actuators. The positioner, travel sensor, switching valves and status LEDs are integrated into the robust and compact housing. Due to factory preconfiguration, this product does not require a display with operating keys. The pneumatic and electrical connections are arranged in one mounting direction to save space and enable easy access. All these features make this positioner a cost-effective solution for control tasks with basic requirements.
- No air consumption when idle
- Simple mounting to various actuators
- Simple commissioning due to automatic initialization
- Speed-AP function for fast mounting and initialization
- Easy operation due to balanced preconfiguration
- High flow rate
- Ambient temperature:0 to 60 °C
- Operating pressure :1,5 to 7 bar
- Mode of action:Single acting
- Flow rate:100 Nl/min | 84 Nl/min
- Measuring range:Max. 30 mm, linear | Max. 50 mm, linear | Max. 75 mm, linear | Max. 90°, radial
- Supply voltage:24 V DC
- Electrical connection types:M12 connector
- Conformity:EAC | UL listed
Product news
Product news
26.02.2020