GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

GEMÜ pressure measurement devices

Functional principles

GEMÜ offers its pressure measurement devices in various versions. Pressure transducers, differential pressure transducers and differential pressure measurement devices, as well as ultra pure pressure transmitters and pressure measurement devices are available.

 

GEMÜ C30
C30
Flare; NPT thread
With bare shaft
PFA; PTFE
10 bar
60 ° C
5 ° C
DN 4; DN 6; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')
GEMÜ C31
C31
Flare; NPT thread
With bare shaft
PFA; PTFE
10 bar
60 ° C
5 ° C
DN 4; DN 6; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')
GEMÜ C32
C32
Flare; NPT thread
With bare shaft
PFA; PTFE
10 bar
60 ° C
DN 4; DN 6; DN 10 (3/8''); DN 15 (1/2''); DN 20 (3/4''); DN 25 (1'')


Pressure measurement systems

 

GEMÜ 3120 and GEMÜ 3220