GEMÜ C31 HydraLine

Pressure gauge

  • Description
  • Features
  • Technical specifications

The GEMÜ C31 pressure measurement device is equipped with a pressure transmitter. The transducer is rotatable through 360°. The body is made of PFA/PTFE and can be directly integrated into the pipe system by flare unions. The pressure is transmitted by a monitoring liquid (standard IPA (isopropyl alcohol) / DI water, further liquids on request).

  • The proven GEMÜ CleanStar® technology is the basis of the transmitter
  • Working medium hermetically isolated from the gauge by a patented double diaphragm
  • Pressure gauge can be positioned through 360° enabling individual user options
  • Production, assembly, calibration and packaging in cleanroom ISO 6
  • Minimal deadleg
  • Max. operating pressure: 6 bar
  • Media temperature: 5 to 60 °C
  • Nominal sizes : 1/4''“ (DN4) to 1 1/4''“ (DN25)
  • Connection type : Flare | NPT thread
  • Body material : PFA | PTFE
  • Conformities: FDA

Product video

Clean room plant Emmen

01:52 min
1614 Views
Online since 18.09.2015