GEMU's websites make use of cookies. If you are using the site, this means that you agree to the use of cookies. To implement personal settings, click here

Products for medical and pharmaceutical applications

Cleanroom injection moulding

The specialities of the efficient manufacturing plant are injection moulding of high-temperature plastics, integration of inserts and use of fibre-reinforced plastics.

Cleanroom assembly

Assembly is performed in accordance with the strict values of Class 6 as per ISO 14644-1. In high-purity environments, the washing, testing and packaging work is performed in parallel.

Plastics Engineering

We select the materials and produce the injection moulds, optimize designs and perform both rapid prototyping and process simulations for processing in cleanrooms.

Ready-to-sterilize components

Our new cleanroom makes it possible to produce ready-to-sterilize components with additional hygienic measures for the manufacturing cells.

GEMÜ SUMONDO® diaphragm valves are primarily used in sterile applications in the pharmaceutical, food and biotechnology industries. Alongside 2/2-way valves, T bodies and angle bodies are also available.

Tool manufacturing

We develop, design and produce the injection moulds for plastic parts and for fluoropolymer processing. Any modifications to the mould are made directly in our Emmen factory.

Assemblies

Qualification and validation

Process

Thanks to decades of experience, putting together mechanical and electronic assemblies has become one of our core skills. Plastic components can be manufactured without paint adhesion interfering substances.

GEMÜ drafts the risk assessment for your product. This includes investigating the system risks of the operating media and the process risks associated with manufacturing and we supply documented proof of this process.

Until they reach series production, medical systems projects at GEMÜ comprise the following five phases: Concept, product and process development, process proof and market launch.

Bild Sitzventil in WaschanlageBild von Anwendungsgebiet

FlipTube

FlipTube® is the new reaction vessel from GEMÜ. Its revolutionary closure allows consistently safe work practices.

Valves and large-scale measurement and control equipment

GEMÜ's products for pharmaceutical, biotechnology and cosmetics applications are ideally suited for use in hospital systems and the medical industry.

Valves, laboratory and analytical apparatus for measurement and control

GEMÜ develops and manufactures valves that are used in various laboratory and analytical apparatus, in particular for dosing fluids.