Tried and tested engineering for ATEX areas

Tried and tested engineering for ATEX areas

Tried and tested engineering for ATEX areas

The GEMÜ 1205 electrical position indicator in a flameproof enclosure is based on tried and tested engineering for use in demanding ambient conditions.

With the GEMÜ 1205 electrical position indicator for linear actuators developed specifically for use in ATEX areas, GEMÜ has relied on application-focussed design with the use of tried and tested engineering. The position indicator has a robust design combined with an aluminium flameproof enclosure and the ignition protection type "increased safety". In addition, all interior movable components are also designed for a long mechanical life. 

The GEMÜ 1205 electrical position indicator has continuously adjustable microswitches for recording end positions, with which the closed and/or open position can be reliably recorded with a valve stroke of 2–70 mm.

The electrical position indicator is designed for demanding applications in category 2, zone 1 and/or zone 21 ATEX areas , as well as for robust use at low temperatures down to -20 °C.

gb
.docx
1.83 M
104
.jpg
443 K